Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN | UZ
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Single-pole industrial connectors

Single-pole round connectors, insulated, up to 1,000 A

Ø 10-21 mm insulated round connectors feature high safety functionalities and are thus especially dedicated for high requirements purposes in low voltage areas.
These plug&play connectors are specified for 5,000 mating cycles and guarantee the necessary longevity while used for temporary power supply applications or in industrial rough environment conditions. Color and mechanical coding provide high safety and reduce any risk of wrong connection.
Depending on the rated current, three models are available: 10BV up to 250 A, 16BL up to 630 A, 21BV up to 1,000 A.

Download
Benefits
  • Large operating range, from 6 mm² to 400 mm², 250 A to 1,000 A
  • Proven reliability (IP68, IP69)
  • High safety properties (IP2X, bayonet locking, color and mechanical codings, locking pin)
  • Easy handling and fast commissioning
  • Long durability and reduced maintenance costs
APPLICATIONS
  • Utilities and temporary power supply application (mobile power generator, distribution cabinet, …)
  • Test bench and laboratory facilities
  • Mining and public works vehicles
  • Metal & glass industry
  • Electric vehicles (automotive & shipping)
  • Railway maintenance application
  • Data centers and telecommunications
  • Renewable energies
  • Field of application for …-GS connectors: drilling machines, automotive test bench, machining center
  • Integration by OEM manufacturers in the utilities and industrial segments
Key features
  • Up to 5,000 mating cycles
  • Crimp and AxiClamp cable terminations
Design/ Versions
  • Mounting versions: panel and flush-mounting receptacle, free connectors (plug and socket), several connection accessories
  • Shielded version (…-GS) for compatibility in electromagnetic perturbed environments
Accessories
  • Protective caps, fixing band, angled adapter, microswitch

MODEL

10BV
16BL
21BV
16BV-GS
21BV-GS

Nominal-Ø pin/socket

10 mm

16 mm

21 mm

16 mm

21 mm

Rated voltage

AC 1000 V/ DC 1500 V

AC 1000 V/ DC 1500 V

AC 1000 V/ DC 1500 V

AC 1000 V/ DC 1500 V

AC 1000 V/ DC 1500 V

Rated current*

250 A

630 A

1000 A

530 A

600 A

Cable cross section

6…70 mm²

70…240 mm²

150…400 mm²

50…240 mm²

240…300 mm²

Cable termination

Axi

Axi/ Crimp

Crimp

Crimp

Crimp

Bayonet locking

45°

45°

45°

90°

45°

Codings

Color

Mechanical

 

10

C1-C5

 

12

C1-C7

 

12

C1-C6

 

8

optional

 

8

C1-C6

Temperature range

-20…+90°C

-40…+120°C

(-60)…+120°C

-30…+90°C

(-40)…+120°C

IP ratings

IP65

IP65, IP68, IP69

IP65, IP68, IP69

IP65, IP67, IP69

IP65, IP67, IP69

Compliance

IEC

IEC, UL

IEC

IEC

IEC

*depending on the cable cross section

Stäubli also offers you...