The rapid connection systems from Stäubli feature high robustness and advanced safety functionalities which makes them the most flexible solution for temporary power supply connection onto copper busbars independently from the cabinet’s configuration. Thanks to their adapted design and optimized operability, they are suitable for use under harsh environmental conditions.
Depending on the operated rated current, the mounting type and the end connection, several models are available and enables thus to defined a solution for each application.
MODEL  | 
 FSA20S  | 
 FSA20K  | 
 PTV  | 
 FSA10K  | |
|---|---|---|---|---|---|
Main market area  | EU  | EU  | France  | Asia  | |
Busbar configuration  | Cu, vertical  | Cu, vertical  | Cu, vertical  | Cu insulated, horizontal  | |
Rated voltage  | AC 1000 V / DC 1500 V  | AC 1000 V / DC 1500 V  | AC 1000 V / DC 1500 V  | AC 1000 V / DC 1500 V  | |
Rated current  | 200 A  | 450 A  | 400 A (800 A)  | 530 A  | |
Replaceable contact element  | Yes  | Yes  | No  | Yes  | |
Cable  | Integrated (PUR, H07RN-F)  | upon request  | upon request  | without  | |
Termination  | 10BV or 16BV connector Cable lug, free  | 16BL or 16BV connector cable  | CV connector  | 16BL or 16BV connector  | |
Compliance  | IEC  | IEC  | TST-BT823 (EDF France)  | IEC  |