The following selector guide provides a short overview of available products and features for CombiTac direqt and CombiTac uniq.
|
CombiTac direqt |
CombiTac uniq |
---|---|---|
|
|
|
Sizes Panel mount |
|
(in 2 mm steps) |
Housing sizes |
|
|
Aluminum housing IP65, IP67, IP68/69K |
|
|
Plastic housings IP65 |
|
|
Light housing |
|
|
Housing PE module |
|
|
|
|
|
Power (up to 300 A) |
|
|
High Voltage (up to 5 kV) |
|
|
Signal |
|
|
Last mate first break (monitoring) |
|
|
Data |
|
|
Ethernet (up to 10 Gbit) |
|
|
Coaxial |
|
|
Fiberoptic |
|
|
Thermocoupling |
|
|
Pneumatic |
|
|
Fluid |
|
|
|
|
|
Mating cycles |
|
|
Temperature range (ºC) |
|
|
Carrier material |
|
|
Railway fire & smoke compliance |
|
|
Vibrations & shock resistance |
|
|
Contact termination type |
|
|
Delivery |
|
|
Requires contact insertion tools |
|
|
Carrier removal tools |
|
|
Contact removal tools |
|
|
Cable assembly |
|
|
Customization |
|
|
(*) Depending on contact type