System overview

CombiTac products

Navigation | CombiTac

Contact CombiTac Team

All CombiTac products have been designed according to the highest possible connector safety standard requirements, and offer outstanding long life performance under tough mechanical and harsh environmental conditions. CombiTac products can reach up to 100'000 mating cycles, are resistant to vibrations and shock, and demonstrate high safety through appropriate electrical IP protection, mechanical coding, and leakage-free fluid and pneumatic contacts.

Stäubli AG - CT-Products-Contacts-pim-2x-48508-jpg-orig.jpg
CombiTac contacts

Power up to 300 A and 5 kV, high density and monitoring signals, 10 Gbit Ethernet (RJ45, M12), coaxial (crimp, SMA), fiberoptic, thermocouling, leakage-free fluid and pneumatic (15 bar).

Stäubli AG - CT-Concept-Ccntacts-pim-2x-48433-jpg-orig.jpg
Panel and rack mounting

CombiTac is suitable for both manual and automatic connection applications. 
It offers adjustable size frames up to 180 mm for panel mounting, or various aluminum and plastic DIN housings with IP65 and IP68/69K protection.