System overview

CombiTac concept

Navigation | CombiTac

Contact CombiTac Team

CombiTac connectors are the expert choice for applications that require all-in-one space saving modular connectors that reach high voltage and current levels, and include high mating cycle contacts that guarantee long-life performance under the most demanding mechanical and environmental conditions. Our user-friendly online Configurator enables you to build your own CombiTac step by step. As a solution provider, we also offer our customers worldwide A-Z assistance in designing their own 100% customized CombiTac connector, adapted to their exact technical and dimensional needs.

Stäubli AG - CT-Concept-Customizable-pim-2x-48430-jpg-orig.jpg
100% customizable

100% customizable modular connectors, with A-Z design support worldwide and delivered with or without cable pre-assembly.

Stäubli AG - CT-Concept-Ccntacts-pim-2x-48433-jpg-orig.jpg
Types of contacts

CombiTac contact types include power up to 300 A and 5 kV, high density signals, 10 Gbit Ethernet and coaxial, fiberoptic, thermocouling, leakage free fluid and  pneumatic (15 bar).

Stäubli AG - CT-Concept-Mating-Cyles-pim-2x-48436-jpg-orig.jpg
Long-life solution

100'000 mating cycles combined with high resistance against shock and vibrations guarantee a long life solution and minimum service costs.

Stäubli AG - CT-Concept-Battery-packs-pim-2x-48439-jpg-orig.jpg
Battery packs

CombiTac is used for power transfer and monitoring railway battery packs. They are standard-compliant and offer high vibration resistance.