Downloads

CombiTac catalogs

Contact CombiTac Team

The catalogs give a detailed overview of every product of the CombiTac range, the fields of application and detailed information on use, characteristics as well as all necessary technical data.

Stäubli AG - CT-Catalog-Overview-pim-2x-01-47740-jpg-orig.jpg
CombiTac Overview

CombiTac is the expert choice for demanding applications that require all-in-one space-saving modular connectors. Find out what possibilities you have and which one suits you best – CombiTac direqt or CombiTac uniq.

Stäubli AG - CT-Catalog-CombiTac-direqt-Main-pim-2x-68598-jpg-orig.jpg
CombiTac direqt- Main catalog

The latest generation of modular connectors for power, signal, and pneumatic connections up to 10,000 mating cycles. The new user-friendly, tool-free click-and-connect
system allows you to assemble your modular connector system in the most time-saving way.

Stäubli AG - CT-Catalog-Main-pim-2x-47743-jpg-orig.jpg
CombiTac uniq - Main catalog

Modular connectors for power, signal, data, pneumatic and fluid connections up to 100,000 mating cycles. Offers the highest possible performance and can be customized
to meet exact technical and dimensional specifications.

Stäubli AG - CT-Catalog-DIN-Housing-pim-2x-51130-jpg-orig.jpg
CombiTac standard DIN housings

These Aluminum DIN housings size 2, 3, 4 are desi­gned to serve general industrial and railway applications. They feature up to 10,000 mating cycles and IP65 and IP67 in mated condition thus offering benefits of minimum service cost, added user safety and easy handling.

Stäubli AG - CT-Catalog-Battery-packs-pim-2x-47749-jpg-orig.jpg
Connectors for battery packs CT-HE

These connectors meet the specific requirements of the railway industry and are particularly suited for the use in railway rolling stock.
They are based on the components of our modular connector system CombiTac.

Stäubli AG - CT-Catalog-HME-pim-2x-76568-jpg-orig.jpg
CombiTac uniq – high misalignment end pieces

The CombiTac high misalignment solution makes for radial and angular misalignment absorption during the connection process in docking applications.