Downloads

CombiTac Assembly Instructions

Navigation | CombiTac

Contact CombiTac Team

CombiTac assembly instructions contain precise directions on how to safely assemble the single components. They also provide useful information and hints that facilitate both assembly and integration of fully mounted CombiTac parts.

MA213

Stäubli AG - CT-MA213-tim-2x-47771-jpg-orig.jpg

CombiTacThe modular plug connector system

Download

MA213-01

Stäubli AG - CT-MA213-01-tim-2x-47774-jpg-orig.jpg

CombiTac

Download

MA213-02

Stäubli AG - CT-MA213-02-tim-2x-47777-jpg-orig.jpg

Coaxial connectors for CombiTac

Download

MA213-03

Stäubli AG - CT-MA213-03-tim-2x-47780-jpg-orig.jpg

POF contacts for Stäubli CombiTac

Download

MA213-04

Stäubli AG - CT-MA213-04-tim-2x-47783-jpg-orig.jpg

Stäubli connectors for data transfer CombiTac

Download

MA213-05

Stäubli AG - CT-MA213-05-tim-2x-47786-jpg-orig.jpg

CombiTac connectors for high voltage Ø 3 mm and 1.5 mm

Download

MA213-06

Stäubli AG - CT-MA213-06-tim-2x-47789-jpg-orig.jpg

CombiTac for Glass Optical Fibre CT-GOF

Download

MA213-7

Stäubli AG - CT-MA213-07-tim-2x-47792-jpg-orig.jpg

CombiTac (Last Mate First Break-LMFB)

Download

MA213-08

Stäubli AG - CT-MA213-08-tim-2x-47795-jpg-orig.jpg

CombiTac 10 Gbit module

Download

MA213-09

Stäubli AG - CT-MA213-09-tim-2x-47798-jpg-orig.jpg

CombiTac PE module

Download

MA213-10

Stäubli AG - CT-MA213-10-tim-2x-47801-jpg-orig.jpg

CombiTac light housing

Download

MA213-11

Stäubli AG - CT-MA213-11-tim-2x-47804-jpg-orig.jpg

CombiTac Coaxial unit 6 GHz

Download

MA091

Stäubli AG - CT-MA091-tim-2x-47807-jpg-orig.jpg

CombiTac for battery pack

Download