Austria | EN | DE
Belgium | EN | FR
Bulgaria | EN
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

FranceFR
Germany | DE
Greece | EN
Hungary | EN | HU
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
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Products CombiTac uniq

Thermocoupling modules

Thermocouple allows for the precise measurement of temperatures. Between two wires of different materials, a voltage is generated that varies according to the rise in temperature. With Stäubli thermocouple contacts, you can extend the measurement chains or lay them out as plug contact connections.

Thermocouple pressure contacts are available for 5 different types of sensor: E, J, K, N, and T. For that reason, Stäubli has developed different types of spring loaded contacts from the 7 most commonly used materials: chromel, constantan, iron, alumel, nicrosil, nisil and copper.

    Customize your CombiTac