Products CombiTac uniq

Housings and panel mounting

Contact CombiTac Team

Various CombiTac uniq versions are available for panel and rack mounting, or within an appropriate DIN housing depending on your application. To ensure error-free assembly and fast installation, CombiTac  uniq is delivered already assembled. Only contacts that require crimping or soldering before installation are supplied separately. Cable pre-assembly is available upon request.

CombiTac uniq is suitable for both manual and  automatic connection applications. It offers adjustable size frames for panel mounting, or various aluminum and plastic DIN housings. CombiTac uniqis always delivered already assembled (except contacts that require crimping) which ensures error-free installation and saves significant assembly time and costs. Cable pre-assembly is available upon request. 

Panel and rack Mounting

Stäubli AG - CT-Panel-rack-tim-2x-47409-jpg-orig.jpg

Available in adjustable size frames up to 180 mm. End pieces with float mounting for misalignment absorption. Up to 100'000 mating cycles. 

Single parts for CombiTac frames

Aluminum DIN housing

Stäubli AG - CT-Alluminium-DIN-tim-2x-47412-jpg-orig.jpg

Available in 6 sizes with IP65 and IP68/69K protection. For manual connections up to 5'000 mating cycles.

Aluminum DIN housing

Light housing

Stäubli AG - CT-Light-housing-tim-2x-47415-jpg-orig.jpg

The light housing with central locking is used in applications that require high-density electrical signal connections. Up to 320 signals and 10'000 mating cycles.

Light housing

Plastic DIN housing

Stäubli AG - CT-Plastic-DIN-tim-2x-47418-jpg-orig.jpg

Available in 4 sizes with IP65 protection and high resistance to chemicals. For manual connections up to 5'000 mating cycles.

Plastic DIN housing

Housing accessories

Stäubli AG - CT-Housing-accessories-tim-2x-47421-jpg-orig.jpg

Accessories include protective walls and caps, parking station, and central locking. 

Housing accessories

End pieces for high misalignment

Stäubli AG - CT-HME-tim-2x-51685-jpg-orig.jpg

The end pieces offer high misalignment absorption and serve as guidance during the connection process of e.g. small AGVs. 

CT-HME