Stäubli uses cookies in order to improve your online experience and to perform statistics and analyses of use of the website. By continuing to use our website, you agree to our use of these cookies. You may refuse the use of cookies by selecting the appropriate settings on your browser.
More information to set up your cookie preferences.
Depending on your application, different types of data solutions are available. Those include 10 Gbit Ethernet (CAT6A, RJ45, M12), Profibus, Profinet, Interbus, CAN-BUS, Coaxial (Crimp, SMA), glass and plastic optical fiber.
Coaxial 6 GHz
The coaxial unit 6 GHz is used for data as well as digital audio and video transmission, for RG58, RG316, and RG188 cables. Available with SMA or crimp termination.