COMBITAC DIREQT

CombiTac direqt – the simple modular connector for efficiency

CombiTac direqt is your solution for manual and automatic connections. The simple click-and-connect system allows for easy, tool-free assembly that helps you to achieve higher productivity and lower costs of ownership. 

 

 

 

  • High power up to 350 A
  • Up to 10’000 mating cycles
  • Signal, power, data contacts and pneumatic couplings
  • Simple click-and-connect system
  • Available in four different-sized panel mounts and housings

PV installations are expected to last reliably for more than 25 years. Therefore, when wiring the PV system, correct and safe assembly and crimping with qualified tools is key. Follow the step-by-step guidance through assembly and crimping for Stäubli solar connectors. By using the qualified tools by Stäubli for PV connector installation you enhance the quality of the PV DC connection.

Modules and contacts for CombiTac direqt

The CombiTac direqt series includes a variety of contact types such as power up to 350 A with IP2X protection. Signal contacts including high density, data up to 1 Gigabit, and pneumatics with or without shut-off valves complete the portfolio.

Housing and panel mount for CombiTac direqt

The CombiTac direqt system offers a wide range of configurations, including customizable options for panel mounting or specialized housings designed to precisely meet your requirements.

Cable assembly – plug and play

Up on request, Stäubli offers cable harnessing for CombiTac straight from the factory. This helps to save installation time and reduces assembly costs.


Easy-to-use configurator

Our CombiTac configurator enables you to create a customized CombiTac for your requirements. Interactive 3D graphics guide you through the process. After successfully completing the configuration, the STEP files are available for you to download.

PV installations are expected to last reliably for more than 25 years. Therefore, when wiring the PV system, correct and safe assembly and crimping with qualified tools is key. Follow the step-by-step guidance through assembly and crimping for Stäubli solar connectors. By using the qualified tools by Stäubli for PV connector installation you enhance the quality of the PV DC connection.


CombiTac documentation

CombiTac documentation includes catalogs, assembly instructions and videos. 

 


Stay informed with the latest from Stäubli