Combitac applications

Railway

Navigation | CombiTac

Contact CombiTac Team

For railway applications, CombiTac is specially adapted to meet railway industry standard requirements and suitable for use in railway rolling stock applications. Applications include modular connectors for power supply battery charging stations, and connections to power converters, ventilation groups, air conditioning, lighting and signal systems.
CombiTac modular connectors can reach high levels of power and ensure highest reliability when it comes to use under the most demanding environmental conditions: they feature high resistance to vibration, shock and differences in temperature.

Stäubli AG - CT-Railway-battery-pim-2x-48067-jpg-orig.jpg
Battery packs

CombiTac connectors are used for the transfer of power and for monitoring railway battery packs. The special CombiTac is designed to meet the requirements of EN 45545-2 and EN 50124‑1 and has a high resistance to shock, vibrations and high temperatures. 
For more information, please refer to our Battery Connector Brochure

Stäubli AG - CT-Railway-power-pim-2x-48070-jpg-orig.jpg
Power converters, ventilation groups, air conditioning, lighting and signal systems

CombiTac connectors are used for the transfer of power, signal and data to power converters, ventilation groups, air conditioning, lighting and signal systems. CombiTac comes in an appropriate IP protection housing and can deliver power up to 300 A.