CombiTac applications

Automotive

Navigation | CombiTac

Contact CombiTac Team

The growing need for optimum efficiency and productivity of automotive manufacturing processes makes CombiTac the perfect solution for applications that require robust long-life connectors for use under demanding conditions.

CombiTac connectors are also used with automotive test and measurement equipment, ensuring a reliable and safe connection for the transmission of power, signals, and data, through a single modular connector for rack or panel mounting, or within a suitable housing. 

Stäubli AG - CT-Automotive-test-bench-pim-2x-47923-jpg-orig.jpg
Test bench (car engine testing)

To ensure fast exchange and accuracy of test results, car engine testing facilities use CombiTac as an interface between test object (car engine) and test and measurement equipment, for the transfer of power, signals and data. 

Stäubli AG - CT-Automotive-electrical-pim-2x-47926-jpg-orig.jpg
Production testing

CombiTac is used for manually connecting various test cabinets to the main test & measurement equipment, and provides a single interface point for the transfer of power, signal, and data. CombiTac offers quick and easy reconfiguration on site.

Stäubli AG - CT-Automotive-testing-pim-2x-47932-jpg-orig.jpg
Testing equipment

CombiTac guarantees a reliable connection between the test rig and the equipment under test, and guarantees the quick and safe connecting and disconnecting of all power, signal and data connections in one single step. 

Stäubli AG - CT-Automotive-testing-lines-pim-2x-47929-jpg-orig.jpg
Automatic testing lines

To ensure the production testing process runs uninterruptedly over long periods of time as well as error-free test results, automatic production testing line equipment requires reliable connectors for high mating cycles.