CombiTac is used in several testing and embedded equipment applications in the field of aerospace, transportation and logistics, such as aircraft engine test benches, multimedia equipment, and power distribution units.
CombiTac is a very reliable interface for rugged applications including power distribution architectures or rack/blind mate connections for power electronics modules (PEM) such as converters. Thanks to the tried and tested MULTILAM, CombiTac connectors feature highest levels of safety, low contact resistance as well as low heat development.