CombiTac applications

Aerospace / defense

Navigation | CombiTac

Contact CombiTac Team

CombiTac is used in several Aerospace & Defense testing and embedded equipment applications, such as aircraft engine test benches, multimedia equipment, and power distribution units.
CombiTac is a very reliable interface for rugged applications including power distribution architectures for land systems in the defense field, or rack/blind mate connections for power electronics modules (PEM) such as converters. Thanks to the tried and tested MULTILAM, CombiTac connectors feature highest levels of safety, low contact resistance as well as low heat development.

Stäubli AG - CT-Defense-battery-pim-2x-48073-jpg-orig.jpg
Battery packs

CombiTac is used for the transfer of power (up to 300 A per contact, under 1000 V), data and signals to the on-board battery systems of armor vehicles. It features high-density configurations and high resistance to vibration and shock.

Stäubli AG - CT-Defense-Power-pim-2x-48076-jpg-orig.jpg
Power distribution

CombiTac is used between main power distribution and on-board LRU's equipment (converters, rectifiers, etc.) and has been adapted to meet next generation aircraft electrical requirements for higher voltages, reduced sizes and improved heat dissipation.

Stäubli AG - CT-Defense-Testing-pim-2x-48079-jpg-orig.jpg
Testing

In engine and on-board system testing applications, CombiTac is used as an interface between test samples and test and measurement equipment, for the reliable transfer of power, hydraulic, pneumatic, data and signals.