Products CombiTac direqt

Contacts and housings

Contact CombiTac Team

CombiTac direqt products are designed to ensure easy and fast assembly, and a reliable long-life performance up to 10,000 mating cycles.

Various power, signal and pneumatic contacts are available which can be placed into carriers without the use of tools, while the corresponding carriers are coded to ensure correct polarity during manual insertion into frames. Four size frames are available for panel mount applications including misalignment compensation during the connecting process, along with further frames suitable for insertion in DIN plastic and aluminum housings.

Stäubli AG - CT-Products-direqt-Modules-pim-2x-68207-jpg-orig.jpg
Power, signal and pneumatic contacts

Ø 3, Ø 7 to Ø 10 mm power contacts up to 350 A and IP2X protection.
Ø 7 to Ø 10 mm contacts include MULTILAM Technology and offer IP2X protection both on socket and pin contacts.
Ø 1.0 to Ø 1.5 mm signal contacts up to 14 A.
Leakage-free couplings with or without shut-off valves up to 15 bar. 

Stäubli AG - CT-Products-direqt-Housings-pim-2x-68210-jpg-orig.jpg
Housings

Various size aluminum and plastic DIN housings are available with IP65/IP67 and IP68/69K protection.
Aluminum DIN IP65 and IP67 housings in size 2, 3, and 4, available in grey and white (other colors upon request), are resistant to vibrations and shock and can reach up to 10,000 mating cycles.  

Read more Stäubli AG - CT-Footer-Services-dim-1-3-2x-65706-jpg-orig.jpg

Services

As a solutions provider, Stäubli Electrical Connectors offers you a number of professional services, design consultation, and supply of tailored solutions.

Read more Stäubli AG - CT-Footer-Applications-dim-2-3-2x-65709-jpg-orig.jpg

Applications

Modular CombiTac connectors are ideal for General Industry applications in automotive manufacturing and testing, railway, e-mobility, transport, aerospace, and also serve many applications in healthcare, food and packaging, energy, and broadcasting. 

Read more Stäubli AG - CT-Footer-Configurator-dim-2-3-2x-65712-jpg-orig.jpg

Configurator

Our one-of-a-kind intuitive online configurator allows you to quickly and easily build your own personalized CombiTac step-by-step.

Read more Stäubli AG - CT-Footer-success-dim-1-3-2x-65715-jpg-orig.jpg

Success stories

The added value for our customers is the focus of our actions and makes us your preferred reliable partner worldwide.