Contact

Stäubli contacts around the world

Close customer proximity is a foundation of our business philosophy, whether for sales, after sales, technical support or training. Below is contact information, by division, for Stäubli units in 29 countries in Asia, the Americas and Europe. You may also get in touch with one of our distributors, partners or agents in 50 countries worldwide.

Afghanistan

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Algeria

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Angola

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Argentina

Idur S.A.
Mr. Rodolfo J. Braun
Av. Sucre 2074 – 1° Piso – Of. 5
1643 Beccar, Prov. Bs. As. / Argentina
Sales
Phone: +54 11 4719 5972 E-mail contact

Armenia

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Australia

DKSH Australia Pty. Ltd.
Mr. Mathew Hantzipavlis
14-17 Dansu Court
3803 Hallam Vic / Australia
Sales
Phone: +61 3 9554 6666 Fax: +61 3 9554 6677 E-mail contact

Austria

Stäubli Electrical Connectors Handelsges. m.b.H.
Hauptplatz 3b
3452 Heiligeneich / Austria
Sales
Phone: +43 2275 5656 Fax: +43 2275 5656 4 E-mail contact

Azerbaijan

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Bahrain

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Bangladesh

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Belarus

Stäubli Russia / OOO «Stäubli RUS»
Pulkovskoe shosse 28A
RU-196158 Saint Petersburg / Russia
Sales
Phone: +7 812 622 17 73 Fax: +7 812 622 17 74 E-mail contact

Belgium

Stäubli Benelux N.V.
Meensesteenweg 407-409
8501 Bissegem / Belgium
Sales
Phone: +32 56 36 41 00 Fax: +32 56 36 41 10 E-mail contact

Bhutan

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Bolivia

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Bosnia and Herzegovina

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Brazil

Stäubli Comércio, Importação,
Exportação e Representações Ltda.
Rua Henri Dunant, 137 - Conj. D
04709-110 São Paulo / Brazil
Sales
Phone: +55 11 2348 7400 Fax: +55 11 5181 8334 E-mail contact

British Virgin Islands

Stäubli Electrical Connectors Ltd.
Stäubli House, Presley Way, Crownhill
MK8 0ES Milton Keynes / United Kingdom
Sales
Phone: +44 1908 265 544 Fax: +44 1908 262 080 E-mail contact

Brunei

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Bulgaria

Stäubli Systems s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +420 466 616 125 Fax: +420 466 616 127 E-mail contact
Stäubli Romania
Str. Turturelelor Nr.11A, etaj IV,
birou 20, 21, sector 3
Phoenicia Business Center
030881 BUCUREŞTI / Romania

Bulgaria: +359 894 448 439
Sales
Phone: +40 374 04 04 94 Fax: +40 314 28 26 17 E-mail contact

Cambodia

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Canada

Stäubli Electrical Connectors, Inc.
U.S. Headquarters
100 Market Street
US-95492 Windsor CA / United States
Sales
Phone: +1 707.838.0530 Fax: +1 707.838.2474 E-mail contact

Chile

Idur Representaciones S.A.
Mr. Federico Hahn
Av. Las Condes 9460 Of 605
Las Condes
Santiago de Chile / Chile
Sales
Phone: +56 2 475 1500 Fax: +56 2 418 8850 E-mail contact

China

Stäubli (Hangzhou) Mechatronic Co., Ltd.
No. 123 Wei Ken Street,
Hangzhou Economic & Technological Development Zone
CN-310018 Hangzhou / China
Sales
Phone: +86 40066 70066 Fax: +86 57186 912522 E-mail contact
After Sales
Phone: +86 40066 70066 Fax: +86 57186 912522 E-mail contact
Training
E-mail contact

Christmas Island

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Colombia

Erasmus Ltda.
Mrs. Lucero Mantilla
Diagonal 40 A No 18 - 09
Bogotá D.C. / Columbiada.
Sales
Phone: +57 1 486 40 30, 31-39 Fax: +57 1 486 40 30 E-mail contact

Costa Rica

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Croatia

Stäubli Systems s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +420 466 616 125 Fax: +420 466 616 127 E-mail contact

Cuba

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Cyprus

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact
Nikolaos Ad. Stylas & Co
Mr. A. Stylas & Mr. Ch. Stylas
10 Grammou Str
50100 Kozani / Greece
Sales
Phone: +30 24610 30 328 Fax: +30 24610 30 008 E-mail contact

Czech Republic

Stäubli Systems s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +420 466 616 125 Fax: +420 466 616 127 E-mail contact

Denmark

Hin A/S
Mr. Jan Frier
Langmarksvej 29
8700 Horsens / Denmark
Sales
Phone: +45 7625 9090 Fax: +45/7625 9091 E-mail contact

Dominican Republic

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Ecuador

Erasmus Ltda.
Mrs. Lucero Mantilla
Diagonal 40 A No 18 - 09
Bogotá D.C. / Columbiada.
Sales
Phone: +57 1 486 40 30, 31-39 Fax: +57 1 486 40 30 E-mail contact

Egypt

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

El Salvador

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Eritrea

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Estonia

Multirel Oy
Mr. Tony Eichholz
Jorvas High-tech Center
Hirsalantie 11
02420 Jorvas / Finland
Sales
Phone: +358 40 700 7924 E-mail contact

Ethiopia

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Finland

Multirel Oy
Mr. Tony Eichholz
Jorvas High-tech Center
Hirsalantie 11
02420 Jorvas / Finland
Sales
Phone: +358 40 700 7924 E-mail contact

France

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact
Stäubli Electrical Connectors SAS
Secteur 1 - Ile de France, Nord
Départements: 02, 27, 59, 60, 62, 76, 80, 93, 95
Mr. Philippe Chauvin
20 bis rue Victor Basch
95150 Taverny / France
Sales
Phone: +33 6 86 48 39 21 Fax: +33 1 41 95 76 08 E-mail contact
Stäubli Electrical Connectors SAS
Secteur 2 - Est
Départements: 08, 10, 21, 25, 39, 51, 52, 54, 55, 57, 67, 68, 70, 88, 90
Mr.Claude Wantz
3A rue Principale
67360 Dieffenbach les Woerth / France
Sales
Phone: +33 6 82 81 18 96 Fax: +33 3 72 27 11 67 E-mail contact
Stäubli Electrical Connectors SAS
Secteur 3 - Sud-Est
Départements: 01, 04, 05, 06, 26, 38, 69, 73, 74, 83, 84
Mr. Anthony Girard
29 Avenue de la Plaine Fleurie
38240 Meylan / France
Sales
Phone: +33 6 07 30 90 18 Fax: +33 4 84 88 15 22 E-mail contact
Stäubli Electrical Connectors SAS
Secteur 5 - Centre, Sud
Départements: 03, 07, 12, 13, 15, 2A, 2B, 30, 34, 42, 43, 48, 63, 69, 71
Mr. Nicolas Moulin
300 E Chemin en Jeunet
38138 Les Côtes-d'Arey / France
Sales
Phone: +33 7 85 70 12 63 Fax: +33 4 76 90 36 92 E-mail contact
Stäubli Electrical Connectors SAS
Secteur 6 - Ouest
Départements: 14, 22, 29, 35, 44, 49, 50, 53, 56, 61, 72, 79, 85, 86
Mr. Jérôme Chivé
41 rue Charles Péguy
49124 Saint-Barthélemy-d'Anjou / France
Sales
Phone: +33 6 86 48 39 27 Fax: +33 2 97 57 03 07 E-mail contact
Stäubli Electrical Connectors SAS
Secteur 7 - Ile de France, Centre
Départements: 18, 28, 36, 37, 41, 45, 58, 75, 77, 78, 89, 91, 92, 94
Mr. David Gomes Da Silva
37 Chemin des Berges
91290 La Norville / France
Sales
Phone: +33 6 86 48 39 22 Fax: +33 1 83 71 12 85 E-mail contact
Stäubli Electrical Connectors SAS
Secteur 8 - Sud-Ouest
Départements: 09, 11, 16, 17, 19, 23, 24, 31, 32, 33, 40, 46, 47, 64, 65, 66, 81, 82, 87
Mr. Nicolas Fusari
20 ter chemin de Bessayre
Appartement n°4
31240 St Jean / France
Sales
Phone: +33 6 83 81 47 12 Fax: +33 4 84 88 18 35 E-mail contact
Stäubli Electrical Connectors SAS
Marchés Automobile / Ferroviaire
Mr. Philippe Chauvin
20 bis rue Victor Basch
95150 Taverny / France
Sales
Phone: +33 6 86 48 39 21 Fax: +33 1 41 95 76 08 E-mail contact
Stäubli Electrical Connectors SAS
Marché Photovoltaïque
Mr. François Saugues
10, Impasse de Tourterelles
38280 Villette d’Anthon / France
Sales
Phone: +33 6 42 58 81 64 Fax: +33 4 78 80 33 96 E-mail contact
Stäubli Electrical Connectors SAS
Marché GI-Industrie
Mr. Raphaël Patay
4 rue de l'Industrie - BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 6 86 48 39 24 Fax: +33 3 89 69 27 96 E-mail contact
Stäubli Electrical Connectors SAS
Marché Test & Mesure
Mr. Laurent Bigot
5 rue de la Croix
67370 Kleinfrankenheim / France
Sales
Phone: +33 7 85 70 99 46 Fax: +33 3 72 27 11 75 E-mail contact

French Polynesia

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact

Georgia

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Germany

Stäubli Electrical Connectors GmbH
Hegenheimer Straße 19
Postfach 1606
79576 Weil am Rhein / Germany
Sales
Phone: +49 7621 667 0 Fax: +49 7621 667 100 E-mail contact
Stäubli Electrical Connectors GmbH
Baden-Württemberg Süd
PLZ: 72000-72829, 77600-79879, 88000-88719
Mr. Oliver Oppold
Lerchenweg 44
78727 Oberndorf / Germany
Sales
Phone: +49 7423 862 7028 Fax: +49 7423 862 7067 E-mail contact
Stäubli Electrical Connectors GmbH
Baden-Württemberg Nord
PLZ: 69000-71739, 73000-76891, 89000-89619
Mr. Uwe Säufferer
Schorndorfer Strasse 32/1
73061 Ebersbach / Fils / Germany
Sales
Phone: +49 71 63 532 36 74 Fax: +49 71 63 532 36 75 E-mail contact
Stäubli Electrical Connectors GmbH
Westen Süd
PLZ: 34000-37699, 55000-55779, 60000-68809,
Mr. Christian Stehr
Vadenröder Strasse 32
36318 Storndorf / Germany
Sales
Phone: +49 66 30 91 90 33 Fax: +49 66 30 91 90 34 E-mail contact
Stäubli Electrical Connectors GmbH
Westen
PLZ: 40000-42929, 45000-47929, 50000-50999, 52000-54689
Mr. Tobias Hofer
Bleichgrabenstraße 115
41063 Mönchengladbach / Germany
Sales
Phone: +49 21 61 828 84 82 Fax: +49 21 61 828 84 83 E-mail contact
Stäubli Electrical Connectors GmbH
Westen Mitte
PLZ: 33000-33829, 44000-44899, 48000-49849, 51000-51789, 56000-59969
Mr. Bechtel
Hauptstraße 68
57562 Herdorf / Germany
Sales
Phone: +49 7621 667 312 +49 151 64 96 90 37 E-mail contact
Stäubli Electrical Connectors GmbH
Nord-West
PLZ: 20000-32839, 38000-38899
Mr. Holger März
Mittelhang 5
23911 Einhaus / Germany
Sales
Phone: +49 45 41 87 93 88 Fax: +49 45 41 87 93 89 E-mail contact
Stäubli Electrical Connectors GmbH
Nord-Ost
PLZ: 10000-19417, 39000-39649
Mr. Klaus Walther
Nelkenstrasse 42
16761 Hennigsdorf / Germany
Sales
Phone: +49 33 02 22 01 79 Fax: +49 33 02 20 36 61 E-mail contact
Stäubli Electrical Connectors GmbH
Ost
PLZ: 01000-09669, 98500-99998
Mr. Uwe Ehlert
Schulstrasse 1
01829 Stadt Wehlen / Germany
Sales
Phone: +49 3 50 24 7 04 26 Fax: +49 3 50 24 7 05 08 E-mail contact
Stäubli Electrical Connectors GmbH
Bayern-Nord
PLZ: 90000-97999
Mr. Kai Meier
Ringstrasse 21
92318 Neumarkt i.d. OPf. / Germany
Sales
Phone: +49 9181 511 37 98 Fax: +49 9181 511 37 99 E-mail contact
Stäubli Electrical Connectors GmbH
Bayern-Süd
PLZ: 80000-87789
Mr. Heinrich Spielberger
Kramerberg 14
86579 Waidhofen / Germany
Sales
Phone: +49 84 43 91 52 98 Fax: +49 84 43 91 53 01 E-mail contact

Ghana

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Greece

Nikolaos Ad. Stylas & Co
Mr. A. Stylas & Mr. Ch. Stylas
10 Grammou Str
50100 Kozani / Greece
Sales
Phone: +30 24610 30 328 Fax: +30 24610 30 008 E-mail contact

Guadeloupe

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact

Guam

Stäubli Electrical Connectors, Inc.
U.S. Headquarters
100 Market Street
US-95492 Windsor CA / United States
Sales
Phone: +1 707.838.0530 Fax: +1 707.838.2474 E-mail contact

Guatemala

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Guyana

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact

Honduras

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Hong Kong SAR of China

Stäubli (H.K.) Ltd.
Room A1, 33/F, TML Tower
3 Hoi Shing Road, Tsuen Wan
Hong Kong
Sales
Phone: +852 2366 0660 Fax: +852 2311 4677 E-mail contact
Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Hungary

Stäubli Systems s.r.o.
Electrical Connectors
Office:
Hadovská cesta 6B
SK-94501 Komárno / Slovakia

Registered address in Hungary:
Honfoglalás utca 16.
HU-2900 Komárom / Hungary
Sales
Phone: +36 30 425 0153 E-mail contact

India

Stäubli Tec Systems India Pvt. Ltd.
Stäubli House
Plot No° 55, Road No° 15/17
M.I.D.C. Industrial Area Andheri (East)
400093 Mumbai / India
Sales
Phone: +91 22 282 39 343 – 345 Fax: +91 22 282 35 484 E-mail contact

Indonesia

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Iran

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Iraq

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Ireland

Stäubli Electrical Connectors Ltd.
Stäubli House, Presley Way, Crownhill
MK8 0ES Milton Keynes / United Kingdom
Sales
Phone: +44 1908 265 544 Fax: +44 1908 262 080 E-mail contact

Israel

AVDOR Technology Ltd.
Mr. Dabush Morris
16 Hasar Haim Moshe Shapira st.
75704 Rishon Lezion / Israel
Sales
Phone: +972 3 9520222 Fax: +972 3 9623420 E-mail contact

Italy

Stäubli Italia S.p.A.
Via Rivera, 55
20841 Carate Brianza (MB) / Italy
Sales
Phone: +39 0362 94 45 01 Fax: +39 0362 94 43 82 E-mail contact
Stäubli Italia S.p.A.
Centro
Mr. Alberto Mengoni
Sales
Phone: +39 0362 94 45 01 Fax: +39 0362 94 43 82 E-mail contact
Stäubli Italia S.p.A.
Centro / Sud
Ing. Fabio Pacioni
Sales
Phone: +39 0362 94 45 01 Fax: +39 0362 94 43 82 E-mail contact
Stäubli Italia S.p.A.
Lombardia Nord
VA-SO-CO-LC-CR-BG-BS
Mr. Alessandro Pigozzo
Sales
Phone: +39 0362 94 45 01 Fax: +39 0362 94 43 82 E-mail contact
Stäubli Italia S.p.A.
Lombardia Sud
MI-MB-PV-LO
Mr. Alberto Belmonte
Sales
Phone: +39 0362 94 45 01 Fax: +39 0362 94 43 82 E-mail contact
Stäubli Italia S.p.A.
Nord / Est
Mr. Alessandro Segna
Sales
Phone: +39 0362 94 45 01 Fax: +39 0362 94 43 82 E-mail contact
Stäubli Italia S.p.A.
Nord / Ovest
Mr. Fabio Lantean
Sales
Phone: +39 0362 94 45 01 Fax: +39 0362 94 43 82 E-mail contact

Jamaica

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Japan

Solton Co., Ltd.
2-13-7 Shin-Yokohama
Kohoku-ku
JP-222-0033 Yokohama / Japan
Sales
Phone: +81 45 471 77 11 Fax: +81 45 471 77 17 E-mail contact
Stäubli KK
4-12-4, Nishinakajima
Yodogawa-Ku, Osaka
Osaka 532-0011 / Japan
Sales
Phone: +81 6 6889 3308 Fax: +81 6 6889 3118 E-mail contact

Jordan

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Kazakhstan

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Kenya

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Kuwait

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Kyrgyzstan

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Laos

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Latvia

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Lebanon

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Lesotho

JTR Technologies
[General Industries]

Mr. Jacques Huysamen
P.O. Box 697
Brackenfell
7561 Durbanville, Cape Town / South Africa
Sales
Phone: +27 21 975 51 01 Fax: +27 21 975 34 09 E-mail contact
Rubicon
[Alternative Energies]

Mr. Dylan Schnetler
Electrical Distributors
4 Reith Street
P.O. Box 14484
Sidwell
6061 Port Elizabeth / South Africa
Sales
Phone: +27 41 451 43 59 Fax: +27 41 451 12 96 E-mail contact

Lithuania

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Luxembourg

Stäubli Benelux N.V.
Meensesteenweg 407-409
8501 Bissegem / Belgium
Sales
Phone: +32 56 36 41 00 Fax: +32 56 36 41 10 E-mail contact

Macao SAR of China

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Macedonia

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Malawi

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Malaysia

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Malta

Stäubli Italia S.p.A.
Via Rivera, 55
20841 Carate Brianza (MB) / Italy
Sales
Phone: +39 0362 94 45 01 Fax: +39 0362 94 43 82 E-mail contact

Martinique

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact

Mauritius

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Mayotte

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact

Mexico

Stäubli México, S.A. de C.V.
Calle 1, No. 210, Interior 10
Conjunto Industrial Redditu / Parque Industrial Jurica
76127 Queretaro, QRO / Mexico
Sales
Phone: +52 442 217 9801 E-mail contact

Moldova

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Monaco

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact
Stäubli Electrical Connectors SAS
Secteur 3 - Sud-Est
Départements: 01, 04, 05, 06, 26, 38, 69, 73, 74, 83, 84
Mr. Anthony Girard
29 Avenue de la Plaine Fleurie
38240 Meylan / France
Sales
Phone: +33 6 07 30 90 18 Fax: +33 4 84 88 15 22 E-mail contact

Montenegro

Stäubli Systems s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +420 466 616 125 Fax: +420 466 616 127 E-mail contact

Morocco

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Mozambique

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Myanmar

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Namibia

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Nepal

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Netherlands

Stäubli Benelux N.V.
Meensesteenweg 407-409
8501 Bissegem / Belgium
Sales
Phone: +32 56 36 41 00 Fax: +32 56 36 41 10 E-mail contact

New Caledonia

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact

New Zealand

DKSH Australia Pty. Ltd.
Mr. Mathew Hantzipavlis
14-17 Dansu Court
3803 Hallam Vic / Australia
Sales
Phone: +61 3 9554 6666 Fax: +61 3 9554 6677 E-mail contact

Nicaragua

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Nigeria

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Norway

Per Wiik A/S
Mr. Erik Wiik
Hollandveien 6
1555 Son / Norway
Sales
Phone: +47 64 95 70 70 Fax: +47 64 95 80 62 E-mail contact

Oman

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Pakistan

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Panama

Erasmus Ltda.
Mrs. Lucero Mantilla
Diagonal 40 A No 18 - 09
Bogotá D.C. / Columbiada.
Sales
Phone: +57 1 486 40 30, 31-39 Fax: +57 1 486 40 30 E-mail contact

Paraguay

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Peru

Erasmus Ltda.
Mrs. Lucero Mantilla
Diagonal 40 A No 18 - 09
Bogotá D.C. / Columbiada.
Sales
Phone: +57 1 486 40 30, 31-39 Fax: +57 1 486 40 30 E-mail contact

Philippines

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Poland

Stäubli Lodz
ul. Okólna 80/82, Łagiewniki Nowe
95-002 Smardzew / Poland
Sales
Phone: +48 42 636 85 04 Fax: +48 42 637 13 91 E-mail contact

Portugal

Stäubli Portugal - Representaçoes Lda
Via Central de Milheirós, 171-A
4475-330 Milheirós, Maia / Portugal
Sales
Phone: +351 229 783 950 Fax: +351 229 783 958 E-mail contact

Puerto Rico

Stäubli Electrical Connectors, Inc.
U.S. Headquarters
100 Market Street
US-95492 Windsor CA / United States
Sales
Phone: +1 707.838.0530 Fax: +1 707.838.2474 E-mail contact

Qatar

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Reunion

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact

Romania

Stäubli Systems s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +420 466 616 125 Fax: +420 466 616 127 E-mail contact
Stäubli Romania
Str. Turturelelor Nr.11A, etaj IV,
birou 20, 21, sector 3
Phoenicia Business Center
030881 BUCUREŞTI / Romania

Bulgaria: +359 894 448 439
Sales
Phone: +40 374 04 04 94 Fax: +40 314 28 26 17 E-mail contact

Russia

Stäubli Russia / OOO «Stäubli RUS»
Pulkovskoe shosse 28A
RU-196158 Saint Petersburg / Russia
Sales
Phone: +7 812 622 17 73 Fax: +7 812 622 17 74 E-mail contact

San Marino

Stäubli Italia S.p.A.
Via Rivera, 55
20841 Carate Brianza (MB) / Italy
Sales
Phone: +39 0362 94 45 01 Fax: +39 0362 94 43 82 E-mail contact

Saudi Arabia

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Serbia

Stäubli Systems s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +420 466 616 125 Fax: +420 466 616 127 E-mail contact

Singapore

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Slovakia

Stäubli Systems s.r.o.
Electrical Connectors
Hadovská cesta 6B
SK- 94501 Komarno / Slovakia
Sales
Phone: +421 905 686 634 E-mail contact

Slovenia

Stäubli Systems s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +420 466 616 125 Fax: +420 466 616 127 E-mail contact

South Africa

JTR Technologies
[General Industries]

Mr. Jacques Huysamen
P.O. Box 697
Brackenfell
7561 Durbanville, Cape Town / South Africa
Sales
Phone: +27 21 975 51 01 Fax: +27 21 975 34 09 E-mail contact
Rubicon
[Alternative Energies]

Mr. Dylan Schnetler
Electrical Distributors
4 Reith Street
P.O. Box 14484
Sidwell
6061 Port Elizabeth / South Africa
Sales
Phone: +27 41 451 43 59 Fax: +27 41 451 12 96 E-mail contact

South Korea

Stäubli Korea Co., Ltd.
INNOBIZ TOWER 13F
559, Dalseo-daero, Dalseo-gu,
704-919 Daegu / Korea
Sales
Phone: +82 53 753 0075 Fax: +82 53 753 0072 E-mail contact

Spain

Stäubli Española S.A.U.
C/ Salvador Gil Vernet, 1
ES-08192 Sant Quirze del Vallès (Barcelona) / Spain
Sales
Phone: +34 93 720 65 50 Fax: +34 93 712 42 56 E-mail contact

Sri Lanka

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Sweden

Elproman AB
Mr. Sven Johansson
Loevbacksvaegen 3
14171 Segeltorp / Sweden
Sales
Phone: +46 8 97 00 70 Fax: +46 8 646 31 48 E-mail contact

Switzerland

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Electrical Connectors AG
Nord-Ost
Mr. Benjamin Brumec
Sales
Phone: +41 79 251 77 20 Fax: +41 61 306 55 56 E-mail contact
Stäubli Electrical Connectors AG
Süd-West
Mr. Alain Angly
Sales
Phone: +41 79 388 51 30 Fax: +41 61 306 55 56 E-mail contact
Alternative Energies
Sales
E-mail contact
Combitac
Sales
E-mail contact
RobiFix
Sales
E-mail contact
Test & Measurement
Sales
E-mail contact
Catalog Request
Please indicate in the comments the catalog you wish to receive.
Sales
E-mail contact

Syria

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Taiwan

Stäubli (H.K.) Ltd. Taiwan Branch
1F., No. 151, Mingsheng N. Rd.,
West Dist., Taichung 40341, Taiwan
Sales
Phone: +886 4 2305 0676 Fax: +886 4 2305 0675 E-mail contact

Tajikistan

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Tanzania

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Thailand

Staubli (Thailand) Co., Ltd.
33/4, The 9th Towers Grand Rama 9,
24th Floor, TNA 02-03, Rama 9 Road,
Huay Kwang Sub-District, Huay Kwang District,
Bangkok 10310 / Thailand
Sales
Phone: +66 2 168 14 24 Fax: +66 2 168 14 27 E-mail contact

Tunisia

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Turkey

Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Turkmenistan

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Tuvalu

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

US Virgin Islands

Stäubli Electrical Connectors, Inc.
U.S. Headquarters
100 Market Street
US-95492 Windsor CA / United States
Sales
Phone: +1 707.838.0530 Fax: +1 707.838.2474 E-mail contact

Uganda

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Ukraine

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

United Arab Emirates

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

United Kingdom

Stäubli Electrical Connectors Ltd.
Stäubli House, Presley Way, Crownhill
MK8 0ES Milton Keynes / United Kingdom
Sales
Phone: +44 1908 265 544 Fax: +44 1908 262 080 E-mail contact

United States

Stäubli Electrical Connectors, Inc.
U.S. Headquarters
100 Market Street
US-95492 Windsor CA / United States
Sales
Phone: +1 707.838.0530 Fax: +1 707.838.2474 E-mail contact
Stäubli Corporation - Detroit
39830 Grand River Avenue B-3
US-48375 Novi MI / United States
Sales
Phone: +1 248.482.8400 E-mail contact

Uruguay

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Uzbekistan

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Venezuela

Erasmus Ltda.
Mrs. Lucero Mantilla
Diagonal 40 A No 18 - 09
Bogotá D.C. / Columbiada.
Sales
Phone: +57 1 486 40 30, 31-39 Fax: +57 1 486 40 30 E-mail contact

Vietnam

Staubli Singapore Pte. Ltd.
215 Henderson Road #01-02
Henderson Industrial Park
Singapore 159554
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Wallis and Futuna

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact

Yemen

Stäubli Electrical Connectors AG Headquarters
[General Industries]

Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
[Alternative Energies]

Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Zambia

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Zimbabwe

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact