Contact

Stäubli contacts around the world

Close customer proximity is a foundation of our business philosophy, whether for sales, after sales, technical support or training. Below is contact information, by division, for Stäubli units in 29 countries in Asia, the Americas and Europe. You may also get in touch with one of our distributors, partners or agents in 50 countries worldwide.

Select a division and a country to see the appropriate contacts.

Afghanistan

Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Algeria

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Angola

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Argentina

Idur S.A.
Electrical Connectors
Mr. Rodolfo J. Braun
Av. Sucre 2074 – 1° Piso – Of. 5
1643 Beccar, Prov. Bs. As. / Argentina
Sales
Phone: +54 11 4719 5972 E-mail contact

Armenia

Stäubli Electrical Connectors AG Headquarters
General Industries
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
Electrical Connectors
Alternative Energies
Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Australia

DKSH Australia Pty. Ltd.
Electrical Connectors
Mr. Mathew Hantzipavlis
14-17 Dansu Court
3803 Hallam Vic / Australia
Sales
Phone: +61 3 9554 6666 Fax: +61 3 9554 6677 E-mail contact

Austria

Stäubli Electrical Connectors Handelsges. m.b.H.
Hauptplatz 3b
3452 Heiligeneich / Austria
Sales
Phone: +43 2275 5656 Fax: +43 2275 5656 4 E-mail contact

Azerbaijan

Stäubli Electrical Connectors AG Headquarters
General Industries
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
Electrical Connectors
Alternative Energies
Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Bahrain

Stäubli Electrical Connectors AG Headquarters
General Industries
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
Electrical Connectors
Alternative Energies
Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Bangladesh

Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Belarus

Stäubli Russia / OOO «Stäubli RUS»
Electrical Connectors
Pulkovskoe shosse 28A
RU-196158 Saint Petersburg / Russia
Sales
Phone: +7 812 622 17 73 Fax: +7 812 622 17 74 E-mail contact

Belgium

Stäubli Benelux N.V.
Electrical Connectors
Meensesteenweg 407-409
8501 Bissegem / Belgium
Sales
Phone: +32 56 36 41 00 Fax: +32 56 36 41 10 E-mail contact

Bhutan

Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Bolivia

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Bosnia and Herzegovina

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Brazil

Stäubli Comércio, Importação, Exportação e Representações Ltda.
Rua Henri Dunant, 137 - Conj. D
BR-04709-110 São Paulo-SP / Brazil
Sales
Phone: +55 11 2348 7438 E-mail contact
After Sales
Phone: +55 11 2348 7417 E-mail contact
Training
Phone: +55 11 2348 7417 E-mail contact

British Virgin Islands

Stäubli Electrical Connectors Ltd.
Stäubli House, Presley Way, Crownhill
MK8 0ES Milton Keynes / United Kingdom
Sales
Phone: +44 1908 265 544 Fax: +44 1908 262 080 E-mail contact

Brunei

Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Bulgaria

Stäubli Systems, s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +359 894 448 439 E-mail contact
Stäubli Romania
Electrical Connectors
Str. Turturelelor Nr.11A, etaj IV,
birou 20, 21, sector 3
Phoenicia Business Center
030881 BUCUREŞTI / Romania

Bulgaria: +359 894 448 439
Sales
Phone: +40 374 04 04 94 Fax: +40 314 28 26 17 E-mail contact

Cambodia

Staubli (Thailand) Co., Ltd.
Electrical Connectors
33/4, The 9th Towers Grand Rama 9,
24th Floor, TNA 02-03, Rama 9 Road,
Huay Kwang Sub-District, Huay Kwang District,
Bangkok 10310 / Thailand
Sales
Phone: +66 2 168 14 24 Fax: +66 2 168 14 27 E-mail contact

Canada

Stäubli Electrical Connectors, Inc.
U.S. Headquarters
100 Market Street
US-95492 Windsor CA / United States
Sales
Phone: +1 707.838.0530 Fax: +1 707.838.2474 E-mail contact

Chile

Idur Representaciones S.A.
Electrical Connectors
Mr. Federico Hahn
Av. Las Condes 9460 Of 605
Las Condes
Santiago de Chile / Chile
Sales
Phone: +56 2 475 1500 Fax: +56 2 418 8850 E-mail contact

China

Stäubli (Hangzhou) Mechatronic Co., Ltd.
Electrical Connectors
No. 123 Wei Ken Street,
Hangzhou Economic & Technological Development Zone
CN-310018 Hangzhou / China
Sales
Phone: +86 40066 70066 Fax: +86 57186 912522 E-mail contact
After Sales
Phone: +86 40066 70066 Fax: +86 57186 912522 E-mail contact
Training
E-mail contact

Christmas Island

Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Colombia

Erasmus Ltda.
Electrical Connectors
Mrs. Lucero Mantilla
Diagonal 40 A No 18 - 09
Bogotá D.C. / Columbiada.
Sales
Phone: +57 1 486 40 30, 31-39 Fax: +57 1 486 40 30 E-mail contact

Costa Rica

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Croatia

Stäubli Systems, s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +386 31 388 793 E-mail contact

Cuba

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Cyprus

Stäubli Electrical Connectors AG Headquarters
General Industries
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
Electrical Connectors
Alternative Energies
Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact
Nikolaos Ad. Stylas & Co
Electrical Connectors
Mr. A. Stylas & Mr. Ch. Stylas
10 Grammou Str
50100 Kozani / Greece
Sales
Phone: +30 24610 30 328 Fax: +30 24610 30 008 E-mail contact

Czech Republic

Stäubli Systems, s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +420 466 616 125 Fax: +420 466 616 127 E-mail contact

Denmark

Hin A/S
Electrical Connectors
Mr. Jan Frier
Langmarksvej 29
8700 Horsens / Denmark
Sales
Phone: +45 7625 9090 Fax: +45/7625 9091 E-mail contact

Dominican Republic

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Ecuador

Erasmus Ltda.
Electrical Connectors
Mrs. Lucero Mantilla
Diagonal 40 A No 18 - 09
Bogotá D.C. / Columbiada.
Sales
Phone: +57 1 486 40 30, 31-39 Fax: +57 1 486 40 30 E-mail contact

Egypt

Stäubli Electrical Connectors AG Headquarters
General Industries
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
Electrical Connectors
Alternative Energies
Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

El Salvador

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Eritrea

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Estonia

Multirel Oy
Electrical Connectors
Mr. Tony Eichholz
Jorvas High-tech Center
Hirsalantie 11
02420 Jorvas / Finland
Sales
Phone: +358 40 700 7924 E-mail contact

Ethiopia

Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Finland

Multirel Oy
Electrical Connectors
Mr. Tony Eichholz
Jorvas High-tech Center
Hirsalantie 11
02420 Jorvas / Finland
Sales
Phone: +358 40 700 7924 E-mail contact

France

Stäubli Electrical Connectors SAS
4, rue de l'Industrie – BP 37
68221 Hésingue Cedex / France
Sales
Phone: +33 389 67 65 70 Fax: +33 389 69 27 96 E-mail contact