Contact

Stäubli contacts around the world

Close customer proximity is a foundation of our business philosophy, whether for sales, after sales, technical support or training. Below is contact information, by division, for Stäubli units in 29 countries in Asia, the Americas and Europe. You may also get in touch with one of our distributors, partners or agents in 50 countries worldwide.

Algeria

AC.MA.TEX. sarl
40, Rue Bouderbala Hamidet
Ouled Fayet
DZ-Alger / Algeria
Sales
Phone: +213 23 280 052 Fax: +213 23 280 054 E-mail contact

Angola

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Argentina

Aslanoglou Distribitions SRL
Tucuman 1452, 3 Piso OF 7.
Capital Federal – CP 1118
Buenos Aires - Argentina
Sales
Phone: +54 911 3113 7611 E-mail contact

Armenia

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Australia

Comtec IPE
38 / 20-28 Maddox Street
Alexandria, NSW 2015
Sales
Phone: + 61 3 0076 8826 Mobile: +61 (0) 408 849 926 E-mail contact

Austria

Stäubli Tec-Systems GmbH
Theodor-Schmidt-Str. 25
Postfach 10 10 37
DE-95410 Bayreuth / Germany

Contact sales eastern Austria:
Johann Wieser
Phone +43 664 4565710

Contact sales western Austria:
Wolfgang Kapeller
Phone +43 664 3509720
Sales
Phone: +49 921 883-0 Fax: +49 921 12070 E-mail contact

Azerbaijan

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Bahrain

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Bangladesh

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Belarus

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Belgium

Stäubli Benelux
Meensesteenweg 407-409
BE-8501 Bissegem / Belgium
Sales
Phone: +32 56 36 40 03 Fax: +32 56 36 41 10 E-mail contact

Bolivia

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Bosnia and Herzegovina

Stäubli Systems, s.r.o.
Litostrojska cesta 44
SL-1000 Ljubljana / Slovenia
Sales
Phone: +386 8205 01 05 Fax: +386 8205 01 06 E-mail contact

Brazil

Stäubli Comércio, Importação, Exportação e Representações Ltda.
Rua Henri Dunant, 137 - Conj. D
BR-04709-110 São Paulo-SP / Brazil
Sales
Phone: +55 11 2348 7400 Fax: +55 11 5181 8334 E-mail contact
After Sales
Phone: +55 11 2348 7400 Fax: +55 11 5181 8334 E-mail contact
Training
Phone: +55 11 2348 7400 Fax: +55 11 5181 8334 E-mail contact

Bulgaria

Stäubli Systems, s.r.o.
Str. Turturelelor Nr. 11A
(Phoenicia Business Center)
etaj 4, birou 20 si 21, sector 3
RO-030881 Bucuresti / Romania
Sales
Phone: +40 374 040 494 Fax: +40 314 282 617 E-mail contact

Cambodia

Staubli Singapore Pte Ltd
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Canada

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan, SC / United States
Sales
Phone: +1 864.433.1980 Fax: +1 864.486.5498 E-mail contact

Chile

Stäubli Faverges SCA - International Sales Coordination
Export zone 6
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

China

Stäubli (Hangzhou) Mechatronic Co., Ltd.
No. 123 Wei Ken Street,
Hangzhou Economic & Technological Development Zone
CN-310018 Hangzhou / China
Sales
Phone: +86 40066 70066 Fax: +86 571 8691 2522 E-mail contact
After Sales
Phone: +86 40066 70076 Fax: +86 571 8691 2522 E-mail contact
Training
E-mail contact

Colombia

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Costa Rica

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Croatia

Stäubli Systems, s.r.o.
Litostrojska cesta 44
SL-1000 Ljubljana / Slovenia
Sales
Phone: +386 8205 01 05 Fax: +386 8205 01 06 E-mail contact

Cuba

Stäubli Faverges SCA - International Sales Coordination
Export zone 6
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Cyprus

Stäubli Faverges SCA - International Sales Coordination
Export zone 4
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Czech Republic

Stäubli Systems, s.r.o.
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +420 466 616 125 Fax: +420 466 616 127 E-mail contact

Denmark

Stäubli Tec-Systems GmbH
Connectors
Gyvelvej 7
DK-9560 Hadsund / Denmark
Sales
Phone: +45 51979520 Fax: +45 98561811 E-mail contact

Dominican Republic

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Ecuador

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Egypt

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

El Salvador

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Eritrea

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Estonia

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Ethiopia

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Finland

Colly Components OY
Mikkelänkallio 5
FI-02770 Espoo / Finland
Sales
Phone: +358 29 006 5390 Fax: +358 29 006 5399 E-mail contact

France

Stäubli Raccord France - Agence Est
Départements : 10, 25, 51, 52, 54, 55, 57, 67, 68, 70, 88, 90
170 rue de la République
Espace Florival
CS 40038
FR-68501 Guebwiller Cedex / France
Sales
Phone: +33 3 89 74 99 99 Fax: +33 3 89 74 33 56 E-mail contact
Stäubli Raccord France - Agence Ile de France
Départements : 18, 28, 36, 37, 41, 45, 60, 75, 77, 78, 89, 91, 92, 93, 94, 95
Parc du Moulin
31 rue du Saule Trapu
CS 45601
FR-91882 Massy Cedex / France
Sales
Phone: +33 1 69 93 25 00 Fax: +33 1 69 93 25 10 E-mail contact
Stäubli Raccord France - Agence Nord
Départements : 02, 08, 14, 27, 50, 59, 61, 62, 76, 80
86 rue Ferdinand de Lesseps
CS 60079
FR-59831 Lambersart Cedex / France
Sales
Phone: +33 3 20 17 18 00 Fax: +33 3 20 09 32 17 E-mail contact
Stäubli Raccord France - Agence Ouest
Départements : 22, 29, 35, 44, 49, 53, 56, 72
ZI de Nantes-Carquefou
9, Impasse de la hache
B.P. 30314
FR-44473 Carquefou Cedex / France
Sales
Phone: +33 2 40 30 12 71 Fax: +33 2 40 30 03 50 E-mail contact
Stäubli Raccord France - Agence Rhône-Alpes
Départements : 01, 07, 21, 26, 38, 39, 32, 43, 48, 58, 69, 71, 73, 74
24 bis, rue des Frères Lumière
CS 80026
FR-69687 Chassieu Cedex / France
Sales
Phone: +33 4 78 90 20 58 Fax: +33 4 78 90 16 99 E-mail contact
Stäubli Raccord France - Agence Sud
Départements : 03, 04, 05, 06, 09, 11, 12, 13, 15, 16, 17, 19, 23, 24, 26, 30, 31, 32, 33, 34, 40, 46, 47, 63, 64, 65, 66, 79, 81, 82, 83, 84, 85, 86, 87 + Corse
Technoparc Bat. 4
1110 Avenue L'Occitane
FR-31670 Labège / France
Sales
Phone: +33 5 61 40 62 16 Fax: +33 5 61 41 34 41 E-mail contact

Georgia

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Germany

Stäubli Tec-Systems GmbH
Connectors
Theodor-Schmidt-Str. 25
Postfach 10 10 37
DE-95410 Bayreuth / Germany
Sales
Phone: +49 921 883-0 Fax: +49 921 1 20 70 E-mail contact

Ghana

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Greece

Stäubli Faverges SCA - International Sales Coordination
Export zone 4
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Guatemala

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Honduras

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Hong Kong SAR of China

Stäubli (H.K.) Ltd.
Room A1, 33/F, TML Tower,
3 Hoi Shing Road,
Tsuen Wan HK
Hong Kong
Sales
Phone: +852 2366 0660 Fax: +852 2311 4677 E-mail contact

Hungary

Stäubli Systems, s.r.o.
Dunajské nábrežie 14
SK-94501 Komárno / Slovakia
Sales
Phone: +36 30 425 01 53 E-mail contact

India

Stäubli Tec Systems India Pvt Ltd
Stäubli House
Plot No° 55, Road No° 15 / 17
M.I.D.C. Industrial Area, Andheri (East)
IN-Mumbai 400 093 / India
Sales
Phone: +91 22 2823 93 43 / 45 Fax: +91 22 2823 54 84 E-mail contact

Indonesia

Staubli Singapore Pte Ltd
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Iraq

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Ireland

Stäubli (UK) Ltd
Stäubli House
Hadley Park East
Hadley
UK-TF1 6QJ Telford / United Kingdom
Sales
Phone: +44 1952 671918 Fax: +44 1952 608579 E-mail contact

Israel

Saraf
(Aerospace & Military Industries)
IL-Jabotinsky Str. 52
IL-Rishon LeZion 75277 / Israel
Sales
Phone: +972 3 9692827 +972 3 9648393 Fax: +972 3 9661112 E-mail contact
Saraf Components ltd.
52, Jabotinsky Str.,
Rishon Lezion 75277
Israel
Sales
Phone: +972 3 941 35 73 Fax: +972 3 9661112 E-mail contact

Italy

Stäubli Italia S.p.A
Via Rivera, 55
IT-20841 Carate Brianza (Monza et Brianza) / Italy
Sales
Phone: +39 0362 944.234 Fax: +39 0362 944.382 E-mail contact

Jamaica

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Japan

Solton Co., Ltd.
2-13-7 Shin-Yokohama
Kohoku-ku
JP-222-0033 Yokohama / Japan
Sales
Phone: +81 45 471 77 11 Fax: +81 45 471 77 17 E-mail contact
Stäubli KK
4-12-4, Nishinakajima
Yodogawa-Ku, Osaka
JP-Osaka 532-0011 / Japan
Sales
Phone: +81 6 6889 3308 Fax: +81 6 6889 3118 E-mail contact

Jordan

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Kazakhstan

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Kenya

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Kuwait

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Kyrgyzstan

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Laos

Staubli Singapore Pte Ltd
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Latvia

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Lebanon

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Lithuania

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Luxembourg

Stäubli Benelux
Meensesteenweg 407-409
BE-8501 Bissegem / Belgium
Sales
Phone: +32 56 36 40 03 Fax: +32 56 36 41 10 E-mail contact

Macedonia

Stäubli Systems, s.r.o.
Litostrojska cesta 44
SL-1000 Ljubljana / Slovenia
Sales
Phone: +386 8205 01 05 Fax: +386 8205 01 06 E-mail contact

Malawi

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Malaysia

Staubli Singapore Pte Ltd
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Malta

Stäubli Faverges SCA - International Sales Coordination
Export zone 4
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Mauritius

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Mexico

Stäubli México, S.A. de C.V.
Calle 1, No. 210, Interior 10
Conjunto Industrial Redditu / Parque Industrial Jurica
76127 Queretaro, QRO / Mexico
Sales
Phone: +52 (442) 2179801 E-mail contact

Moldova

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Montenegro

Stäubli Systems, s.r.o.
Litostrojska cesta 44
SL-1000 Ljubljana / Slovenia
Sales
Phone: +386 8205 01 05 Fax: +386 8205 01 06 E-mail contact

Morocco

Stäubli Maroc – Bureau de représentation
17 Rue Ibn Khalikane
Casablanca / Maroc
Sales
Phone: + 212 6 77 67 29 62 E-mail contact

Mozambique

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Myanmar

Staubli Singapore Pte Ltd
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Namibia

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Netherlands

Q Plus BV
Kubus 200
NL-3364 DG Sliedrecht
www.qplus.nl / Netherlands
Sales
Phone: +31 18 46 11 533 Fax: +31 18 46 11 525 E-mail contact

New Zealand

Techspan Trading
55b Portage Road, New Lynn
NZ-Auckland 1007 / New Zealand
Sales
Phone: +64 9 827 6567 Fax: +64 9 827 6596 E-mail contact

Nicaragua

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Nigeria

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Norway

Colly Components AS
Nedre Storgate 50,
NO-3012 Drammen / Norway
Sales
Phone: +47 328 900 10 Fax: +47 328 900 15 E-mail contact

Oman

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Pakistan

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Panama

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Paraguay

Stäubli Faverges SCA - International Sales Coordination
Export zone 6
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Peru

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Philippines

Staubli Singapore Pte Ltd
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Poland

Stäubli Lodz
ul. Okólna 80/82, Łagiewniki Nowe
95-002 Smardzew / Poland
Sales
Phone: +48 42 636 85 04 Fax: +48 42 637 13 91 E-mail contact

Portugal

Stäubli Portugal
Via Central de Milheiros, 171-A
PT-4475 330 Milheiros - Maia / Portugal
Sales
Phone: +351 229 783 956 +351 229 783 950 Fax: +351 229 783 959 E-mail contact

Puerto Rico

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Qatar

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Reunion

Stäubli Faverges SCA - International Sales Coordination
Export zone 3
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Romania

Stäubli Systems s.r.o.
Str. Turturelelor Nr. 11A
(Phoenicia Business Center)
etaj 4, birou 20 si 21, sector 3
RO-030881 Bucuresti / Romania
Sales
Phone: +40 374 040 494 Fax: +40 314 282 617 E-mail contact

Russia

Stäubli Russia / ООО «Stäubli RUS»
Pulkovskoe shosse 28A
RU-196158 Saint Petersburg / Russia
Sales
Phone: +7 812 622 17 73 Fax: +7 812 622 17 74 E-mail contact

Saudi Arabia

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Serbia

Stäubli Systems s.r.o.
Litostrojska cesta 44
SL-1000 Ljubljana / Slovenia
Sales
Phone: +386 8205 01 05 Fax: +386 8205 01 06 E-mail contact

Singapore

Staubli Singapore Pte Ltd
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Slovakia

Stäubli Systems, s.r.o.
Dunajské nábrežie 14
SK-94501 Komárno / Slovakia
Sales
Phone: +421 357 610 146 E-mail contact

Slovenia

Stäubli Systems s.r.o.
Litostrojska cesta 44
SL-1000 Ljubljana / Slovenia
Sales
Phone: +386 8205 01 05 Fax: +386 8205 01 06 E-mail contact

South Africa

JTR Technologies Pty (Ltd)
15 Magnolia Crescent
Valmary Park, Durbanville
ZA-7550 Cape Town / South Africa
Sales
Phone: +27 21 975 5101 Fax: +27 21 975 3409 E-mail contact

South Korea

Stäubli Korea Co., Ltd.
INNOBIZ TOWER 13F
559, Dalseo-daero,
Dalseo-gu, Daegu
KR-704-919 / South Korea
Sales
Phone: +82 53 753 0044 Fax: +82 53 753 0035 E-mail contact

Spain

Stäubli Española S.A.U. (Delegación Madrid)
Av. Rey Juan Carlos I, 92, Planta 4, Oficina 1.
Edificio Argalia Business Center
ES-28916 Leganes (Madrid) / Spain
Sales
Phone: +34 91 683 0460 Fax: +34 91 683 9470 E-mail contact
Stäubli Española S.A.U. (Delegación Derio)
Edificio Arteaga, oficina 109
Avda. Txorierri, 9
ES-48160 DERIO / Spain
Sales
Phone: +34 94 412 2400 Fax: +34 94 412 1841 E-mail contact
Stäubli Española S.A.U.
C/ Reina Elionor 178, 1°
ES-08205 Sabadell (Barcelona) / Spain
Sales
Phone: +34 93 720 5405 Fax: +34 93 712 4256 E-mail contact

Sweden

Colly Components AB
Raseborgsgatan, 9
PO Box 76
SE-164 74 Kista / Sweden
Sales
Phone: +46 8 703 02 79 Fax: +46 8 703 98 41 E-mail contact

Switzerland

Stäubli AG
Seestrasse 280
CH-8810 Horgen / Switzerland
Sales
Phone: +41 43 244 22 33 Fax: +41 43 244 22 34 E-mail contact

Syria

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Taiwan

Stäubli (H.K.) LTD. Taiwan Branch
1F., No. 151, Mingsheng N. Rd.,
West Dist., Taichung 40341, Taiwan
Sales
Phone: +886 4 2305 0676 Fax: +886 4 2305 0675 E-mail contact

Tajikistan

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Tanzania

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Thailand

Staubli (Thailand) Co., Ltd.
33/4, The 9th Towers
Grand Rama 9
24th Floor, TNA 02-03,
Rama 9 Rd.,
Huay Kwang Sub-District, Huay Kwang District,
Bangkok 10310, Thailand
Sales
Phone: +66 2 168 1424 Fax: +66 2 168 1427 E-mail contact
After Sales
Phone: +66 2 168 1424 Fax: +66 2 168 1427 E-mail contact

Tunisia

Stäubli Faverges SCA - International Sales Coordination
Export zone 3
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Turkey

Stäubli Sanayi Makine ve Aksesuarları Tic. Ltd. Şti.
Tepeören Mahallesi
İstanbul Tuzla Organize San. Böl.
9. Cadde No: 3
34959 Tuzla - ISTANBUL / TURKEY
Sales
Phone: +90 216 564 88 00 Fax: +90 216 564 88 04 E-mail contact

Turkmenistan

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Tuvalu

Stäubli Faverges SCA - International Sales Coordination
Export zone 3
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Uganda

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Ukraine

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

United Arab Emirates

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

United Kingdom

Stäubli (UK) Ltd
Stäubli House
Hadley Park East
Hadley
UK-TF1 6QJ Telford / United Kingdom
Sales
Phone: +44 1952 671918 Fax: +44 1952 608579 E-mail contact

United States

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact
After Sales
Phone: +1 864.433.0042 E-mail contact
Stäubli Corporation - Detroit
39380 Grand River Avenue B-3
US-48375 Novi MI / United States
Sales
Phone: +1 248.482.8400 E-mail contact
After Sales
E-mail contact

Uruguay

Stäubli Faverges SCA - International Sales Coordination
Export zone 6
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Uzbekistan

Stäubli Faverges SCA - International Sales Coordination
Export zone 5
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Venezuela

Stäubli Corporation
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact

Vietnam

Staubli Singapore Pte Ltd
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Yemen

Stäubli Faverges SCA - International Sales Coordination
Export zone 1
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Zambia

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact

Zimbabwe

Stäubli Faverges SCA - International Sales Coordination
Export zone 2
Place Robert Staubli
FR-74210 Faverges / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact