ROBOTIC TOOL CHANGERS

Robotic tool changer MPS 032

Applications

  • Holding/handling
  • Vacuum
  • Also special applications on request

Areas of operation

  • All areas of industry
Our sales team

Robotic tool change systems from the MPS series are impressive due to their multifunctional technology applications and cover the entire bandwidth of customer-specific applications. The MPS 032 is an extremely flexible solution for small payloads. These automatic tool changers, which have a very compact construction, use integrated media ducts and optional data and energy transmission modules.

Technical data

  • Payload up to 32 kg
  • Bending moment up to 75 Nm (static), 262.5 Nm (dynamic)
  • Torsional moment up to 75 Nm (static), 262.5 Nm (dynamic)
  • Locking: pneumatic (additional protection by compound spring on pressure drop)
  • Operating air pressure: min. 0.5 MPa – max. 1.0 MPa
  • Flange fitting per EN ISO 9409-1-50-4-M6


Coupling modules for media, energy and data transmission

  • 7 units M5 integrated media ducts for compressed air and vacuum
  • Optional 23-pin electrical connector for data and electrical signal transmission


Storage station

  • Flexible and robust storage system
  • Standardized single, double or quad storage system
  • Customer-specific storage systems on request