Test lead XV...-44...
Stäubli AG - test-leads-XV44-tim-2x-48942-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone with stackable Ø 4 mm MULTILAM plugs with rigid insulating sleeve on both ends.

Order No.

Type

Rated voltage/current

Lead

66.9738-*

XVF-446

600 V, CAT II / 19 A

PVC    1.0 mm²

Ni

66.9739-*

XVS-446

600 V, CAT II / 19 A

SIL    0.5 mm²

Ni

66.9736-*

XVF-448

600 V, CAT II / 32 A

PVC    2.5 mm²

Ni

66.9737-*

XVS-448

600 V, CAT II / 32 A

SIL    2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.