With steel jaws especially for connections to ground rails and thick cables. For increased safety when making connections, the jaws are insulated on the outside. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.
This item will be discontinued by the end of the year.
You can find a suitable replacement part here: AB200
|
Order No. |
Type |
Rated voltage/current |
|
|---|---|---|---|
|
GRIP-CI |
1000 V, CAT III / 16 A |
Ni |