Test clip GRIP-B...
Stäubli AG - test-clip-GRIP-B-50-tim-2x-51305-jpg-orig.jpg

With flexible shaft and spring wire grabber (stainless steel) for a good contact to pins and wires in inaccessible places. Especially suitable for measuring voltages. The shaft is silicone insulated and guarantees good heat resistance and flexibility even at low temperatures. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Versions with different shaft lengths are available.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: SKPS-4

Order No.

Type

Rated voltage/current

Length of shaft / clip

66.9120-*

GRIP-B/50

1000 V, CAT II / 1 A

50 mm / 145 mm

66.9117-*

GRIP-B/100

1000 V, CAT II / 1 A

100 mm / 195 mm

66.9118-*

GRIP-B/200

1000 V, CAT II / 1 A

200 mm / 295 mm