For fast and safe contacting to M4, M5, or M6 threaded bolts, for example on motor connections (contact depth 3 to 6 mm). Fixed Ø 4 mm socket in the pressure section, to fit spring-loaded Ø 4 mm plugs with rigid insulating sleeve or as a lead outlet with inline Ø 4 mm MULTILAM plug and rigid insulating sleeve. Thread inserts are replaceable and available separately. The current depends on the thread insert.
|
Order No. |
Type |
Rated voltage/current |
Plier insert |
Thread |
|---|---|---|---|---|
|
GRIP-ESZ4 |
1000 V, CAT IV / 20 A |
Z4 |
M4 |
|
|
GRIP-ESZ5 |
1000 V, CAT IV / 30 A |
Z5 |
M5 |
|
|
GRIP-ESZ6 |
1000 V, CAT IV / 32 A |
Z6 |
M6 |
|
|
GRIP-ESZ |
1000 V, CAT IV / max. 32 A |
without |
– |