For fast and safe contacting on busbars, for example for the synchronization for standby power units. Powerful contacting on the front and rear of the busbars by means of our established MULTILAM. Fixed Ø 4 mm socket in the pressure grip handle section, to fit spring-loaded Ø 4 mm plugs with rigid insulating sleeve.
|
Order No. |
Type |
Rated voltage/current |
|---|---|---|
|
GRIP-FMA |
1000 V, CAT IV / 32 A |