Stackable, Ø 4 mm, with spring-loaded MULTILAM, for self-assembly of test leads. With rigid insulating sleeve. Nickel-plated and gold-plated versions available.
Various types of connection:
SLS425-SE/M: Screw connection
SLS425-SE(/N): Cylindrical soldering surface
SLS425-SE/Q(/N): Cross hole for solder connection
Order No. |
Type |
Rated voltage/current |
Cable (A) |
|
---|---|---|---|---|
SLS425-SE/M |
1000 V, CAT II / 32 A 600 V, CAT III / 32 A |
~ Ø 3.9 mm 0.75 ... 2.5 mm² |
Au |
|
SLS425-SE |
1000 V, CAT II / 32 A 600 V, CAT III / 32 A |
~ Ø 3.9 mm 0.75 ... 2.5 mm² |
Au |
|
SLS425-SE/N |
1000 V, CAT II / 32 A 600 V, CAT III / 32 A |
~ Ø 3.9 mm 0.75 ... 2.5 mm² |
Ni |
|
SLS425-SE/Q |
1000 V, CAT II / 32 A 600 V, CAT III / 32 A |
~ Ø 3.9 mm 0.75 ... 2.5 mm² |
Au |
|
SLS425-SE/Q/N |
1000 V, CAT II / 32 A 600 V, CAT III / 32 A |
~ Ø 3.9 mm 0.75 ... 2.5 mm² |
Ni |
Click on the Order No. to open the dedicated data sheet.