Plug SLS205-A
Stäubli AG - plug-SLS205-A-tim-2x-49189-jpg-orig.jpg

Stackable, Ø  2  mm with spring-loaded MULTILAM for self-assembly of test leads.
Solder connection.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: SLS205

Order No.

Type

Rated voltage/current

Cable (A)

22.2615-*

SLS205-A

30 VAC / 10 A

60 VDC / 10 A

PVC TPE  Ø 2.1 mm   0.5 mm²

SIL  Ø 2.3 mm            0.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.