One end with Kelvin dolphin clip with allround insulation, robust, strong-jawed and with surface for fine wire, offering a versatile range of connecting possibilities. The other end with Ø 4 mm MULTILAM plugs with rigid insulating sleeve. Highly flexible, siliconeinsulated coaxial cable.
|
Order No. |
Type |
Rated voltage/current |
Lead |
|
|---|---|---|---|---|
|
XDK-KELVIN |
1000 V, CAT II / 20 A |
SIL 2 x 1,0 mm² |
Ni |