One-pole adapter with touch-protected BNC male connector linked to a Ø 4 mm rigid socket, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. The contact pin of the BNC plug connector is in gold-plated brass.
|
Order No. |
Type |
Rated voltage / current |
|
|---|---|---|---|
|
67.9799-* |
XM-B |
600 V, CAT II (300 V, CAT III) / 1 A |
Au Ni |