Lead coupler. The inner conductors and the shields are interconnected. The contact sockets of the inner conductor of the BNC plug connector are in gold-plated brass.
|
Order No. |
Type |
Rated voltage / current |
Frequency range |
VSWR |
|
|---|---|---|---|---|---|
|
67.9547-28 |
XF-F |
1000 V, CAT II (600 V, CAT III) / 1 A |
DC … 500 MHz |
< 1.3 |
Au Ni |