Touch-protected empty BNC box for individual applications. The components in the box are connected by soldering. The BNC plug connectors allow these housings to be easily inserted, e.g. by direct plugging into an oscilloscope input socket or as intermediate elements in BNC leads. The contact pins and sockets of the inner conductor of the BNC plug connector are in gold-plated brass.
|
Order No. |
Type |
Rated voltage / current |
|---|---|---|
|
67.9428 |
XBKS |
Max. 300 V, CAT II ¹⁾ |
1) Dependent on the component inserted.