Press-in socket SEB4-...
Stäubli AG - socket-SEB4-tim-2x-49757-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass. The socket is pressed into pre-drilled panels of plastic, metal, etc.
Connection: Various

Order No.

Type

Rated voltage/current

Connection

23.3130-*

SEB4-R

1000 V, CAT III / 24 A

Round connecting pin

Ø 1.9 mm

Au

49.7080-*

SEB4-R/N

1000 V, CAT III / 24 A

Round connecting pin

Ø 1.9 mm

Ni

49.7091-*

SEB4-E

1000 V, CAT III / 24 A

Solder connection

Ni

23.3140-*

SEB4-G

1000 V, CAT III / 24 A

Threaded bolt M4 and

soldering hole

Au

49.7092-*

SEB4-G/N-X

1000 V, CAT III / 24 A

Threaded bolt M4 and

soldering hole

Ni

Click on the Order No. to open the dedicated data sheet.