Robotic tool changers

MPS robot tool changer for all robots

Stäubli is a leading technological pioneer in the construction and development of robotic tool changing systems. Our customers benefit from our many years of expertise in all industry sectors, as well as our modular product concept, which offers three efficient solution paths: MPS COMPLETE offers preconfigured robotic tool changers for immediate use. MPS MODULAR allows the user to determine the configuration, while MPS CUSTOMIZED allows the construction of special, application-specific systems.

Our flexible solutions

MPS COMPLETE

Stäubli AG - MPS-COMPLETE-tim-2x-41633-jpg-orig.jpg

Ready-to-use tool changing system for standard applications.

More about MPS COMPLETE

MPS MODULAR

Stäubli AG - MPS-MODULAR-tim-2x-41636-jpg-orig.jpg

Configurable tool changing systems for individual applications.

More about MPS MODULAR

MPS CUSTOMIZED

Stäubli AG - MPS-CUSTOMIZED-tim-2x-41639-jpg-orig.jpg

Customer-specific constructions for complex applications.

More about MPS CUSTOMIZED
Overview of construction sizes:

MPS 020

Stäubli AG - MPS20-tim-2x-41846-jpg-orig.jpg

Payload: 20 kg
Bending Moment: 30 Nm (static),
105 Nm (dynamic)
Torsion Moment: 30 Nm (static),
105 Nm (dynamic)

Robotic tool changer MPS 020

MPS 032

Stäubli AG - MPS32-tim-2x-41851-jpg-orig.jpg

Payload: 32 kg
Bending Moment: 75 Nm (static),
262.5 Nm (dynamic)
Torsion Moment: 75 Nm (static),
262.5 Nm (dynamic)

Robotic tool changer MPS 032

MPS 130

Robot tool changer MPS 130 with modules

Payload: 100 Kg
Bending Moment: 900 Nm (static),
3,150 Nm (dynamic)
Torsion Moment: 800 Nm (static),
2,800 Nm (dynamic)

Robot tool changer MPS 130

MPS 260

Robot tool changer MPS 260 with modules

Payload: 350 Kg
Bending Moment: 2,000 Nm (static),
7,000 Nm (dynamic)
Torsion Moment: 2,000 Nm (static),
7,000 Nm (dynamic)

Robot tool changer MPS 260

MPS 630

Robot tool changer MPS 630 with modules

Payload: 630 Kg
Bending Moment: 5,000 Nm (static),
17,500 Nm (dynamic)
Torsion Moment: 5,000 Nm (static),
17,500 Nm (dynamic)

Robot tool changer MPS 630

MPS 631