Quick and dry disconnect couplings Temperature control

Extensive range of quick and dry disconnect couplings for temperature control

Choosing the best temperature control solution for each application is critical, regardless of the coolant fluid used, conditions of use, operating environment and cost and productivity factors. The wide range of Stäubli quick-release couplings, either full flow diameter or non-spill, with sizes ranging from 3 mm to 65 mm, will deliver long-term reliability.

HTI – High temperature

High temperature quick couplings HTI for temperature control

DN (mm): from 09 to 25
Maximum allowable pressure PS (bar)*: 12

More about high temperature connectors

RPL - Full flow

Full flow quick-release couplings RPL for hot or cold water

DN (mm): from 06 to 12
Maximum allowable pressure PS (bar)*: 10

More about full flow connectors

CBI - Clean-break

Non-spill flat face coupling CBI for temperature control

DN (mm): from 03 to 25
Maximum allowable pressure PS (bar)*: 50

More about clean break connectors

RMI – Single or double shutoff

Single or double shutoff coupling RMI for connection of low pressure temperature control circuits

DN (mm): from 06 to 37
Maximum allowable pressure PS (bar)*: 16

More about modular connectors

TTX – STANAG 3756

Stäubli AG - high-flow-transfer-stanag-TTX-tim-2x-50154-jpg-orig.jpg

DN (mm): from 25 to 100
Maximum allowable pressure PS (bar)*: 25

More about STANAG connectors

GPL - Full flow