Market Nuclear

Connection solutions for remote handling

The experience acquired over more than 50 years with fluid connections in radioactive cells enables us to offer a wide range of remotely handled quick release couplings dedicated to gas and liquid supply (ID from 3 to 25 mm, low and high pressure) as well as electrical supply on contaminated areas.

RBE TM

Quick couplings for remote handling in the nuclear industry RBE TM

DN from 03 to 25 mm
Maximum allowable pressure PS (bar)*: 400

More about remote handling RBE/TM

MCB TM - Non spill

Quick-release coupling for remote handling in the nuclear industry MCB/TM

DN 05 mm
Maximum allowable pressure PS (bar)*: 70

More about remote handling MCB/TM

THX TM - High pressure

Very high pressure quick-release couplings for remote handling in the nuclear industry THX/TM

DN 06 mm
Maximum allowable pressure PS (bar)*: 700

More about remote handling THX/TM

*depending on the model and operating conditions