Quick and dry disconnect couplings Filling and draining

Complete range from full flow to clean break quick couplings for filling and draining

With an emphasis on safe handling and environmental friendliness, Stäubli offers dry disconnect and quick couplings for filling and draining connections to meet the needs of numerous industries including automotive, motorsports, chemical and more. Featuring high flow rates for quick filling, our couplings are also an excellent choice for applications such as loading and unloading of trucks, wagons, cisterns and tanks, as well as filling and draining drums.

HCB large diameter

Stainless steel high flow quick coupling HCB

DN (mm): from 40 to 80
Maximum allowable pressure PS (bar)*: 50

More about high flow connectors

TCB – Versatile large diameter

Stäubli AG - high-flow-transfer-all-fluids-TCB-tim-2x-50148-jpg-orig.jpg

DN (mm): from 25 to 100
Maximum allowable pressure PS (bar)*: 25

More about versatile connectors

TTX – STANAG 3756