Market Food

Quick-release couplings for fluids and gases circuits

The advantage of choosing Stäubli: expertise and modularity. Stäubli offers a huge range of quick-release couplings for fluid and gas circuits. The FDA-compliant seals and wide choice of materials make it possible to meet the very specific quality and productivity requirements of the food processing industry.

RBE – Modular

Modular coupling with push button RBE

DN (mm): from 03 to 19
Maximum allowable pressure PS (bar)*: 450

More about RBE quick-release couplings

RBL – High pressure

High-pressure, AISI 316L stainless steel coupling RBL

DN (mm): from 03 to 11 
Maximum allowable pressure PS (bar)*: 450

More about RBL stainless steel couplings

HCB – Non-spill

High-pressure, AISI 316L stainless steel coupling RBL

DN (mm): from 03 to 20 
Maximum allowable pressure PS (bar)*: 350

More about HCB stainless steel couplings

MCB – Non spill 316L

Non spill stainless steel coupling MCB

DN (mm): from 03 to 16 
Maximum allowable pressure PS (bar)*: 100

More about MCB stainless steel couplings

NCB – Clean break

Non-spill flat face quick coupling NCB

DN (mm):  from 04 to 20
Maximum allowable pressure PS (bar)*: 160

More about NCB stainless steel couplings

UPA – UPB Full flow

Full flow all stainless steel couplings UPA - UPB