Market Food

Quick-release couplings for compressed air applications

The advantage of choosing Stäubli: safety and performance. Stäubli offers a full range of quick-release couplings and accessories for compressed air circuits. The FDA-compliant seals and high-quality materials ensure perfect sealing and an optimum flow. Connection and disconnection are perfectly safe thanks to the anti-hose whip function and corrosion-proofing.

RCS - Safety

Compact safety coupling RCS for compressed air

DN (mm): from 06 to 11
Maximum allowable pressure PS (bar)*: 16

More about RCS quick-release couplings

RBS – Stainless steel

Stainless steel safety couplings RBS for compressed air and inert gases

DN (mm): from 06 to 11
Maximum allowable pressure PS (bar)*: 16

More about RBS quick-release couplings

RSI - Active safety

Active safety couplings RSI for compressed air

DN (mm): from 06 to 11
Maximum allowable pressure PS (bar): 16

More about RSI quick-release couplings

HJP – Connection unit

Self-storing connection unit HJP

Tube DN (mm): from 8x12 to 11x16 
Maximum allowable pressure PS (bar)*: 10

More about HJP connection unit

ETO/ETF – Hose reel