Experts in Man and Machine High Performance

Stäubli Robotics can meet the needs of any industry

For Visitors

When and Where

September 17-21, 2019

8.1 H A233

National Exhibition and Convention Center (Shanghai)

www.ciif-expo.com

More Information

Wherever speed, precision and reliability are critical, Stäubli robots offer the right solution. Whatever your industry, Stäubli develops specific robotics solutions for the most stringent requirements.

Stäubli’s new TS2 SCARA series robots boast a fully enclosed structure, making it possible to leverage their fast and precise kinematics in the most sensitive, clean, and hygienic environments. The TS2 robot range is IP65-rated thanks to a sealed housing that protects electrical and pneumatic connections and bellows that protect the quill. An ESD version for electronics applications is now also available, with other versions for sensitive environments coming soon.

Our robotic arms are designed to operate effectively in virtually any conditions — from the most hostile environments to the strictest cleanrooms — with a single goal in mind: performance.

Like our robots, Stäubli’s software solutions are designed by first analyzing the technical and financial conditions for which they are intended.

We sincerely invite you to visit Booth A233 in Hall 8.1 where you can experience this event of industrial robots and automation.

Hi-tech SCARAs - TS2
TS2-40 industrial robot with controller CS9

The complete overhaul of the new four-axis TS2 range with proprietary JCS drive technology enables ultra-short cycle times and incorporates a pioneering design for hygiene compatibility which is intended to expand the range of potential applications in sensitive environments.

Read More
Our dedicated lines

Dedicated robots designed to meet the specific needs of every industry from cleanrooms to harsh environments.

Stericlean robotic arms

Stericlean robotic arms

Our Stericlean robots, fully H₂O₂  resistant, meet the strictest requirements for pharmaceutical and cleanroom applications.

Stericlean robot range

ESD Robotic arms

ESD 4 and 6 axis robotic arms (electrostatic discharge compliant)

Our 4 and 6-axis ESD-compatible robots are designed for electronic assembly, testing and packaging operations.

ESD robot range
Focus

Success stories

Read more Stäubli AG - robotics-solutions-metal-industry-laser-cutting-yutong-pim-2x-36382-jpg-orig.jpg

Auto - Yutong

Chinese manufacturer Yutong Bus churns out over 340 units a day and relies on Stäubli RX160L robots for its laser cutting operations. This top-mounted 6-axis robot delivers efficiency, speed, and precision.

Read more Stäubli AG - robotics-solutions-healthcare-pharmaceuticals-biotechnology-Bausch-pim-2x-35673-jpg-orig.jpg

Life Science - Bausch & Ströbel