Fluid & pneumatic transfer

New CombiTac LCT06 coolant couplings

Leakage proof CombiTac LCT06 coolant couplers for the safe and efficient transfer of pneumatics and fluids. They can be used for both housing and panel mount application and offer highest reliability.
New CombiTac LCT06 coolant couplings
The modular connector system from Stäubli Electrical Connectors allows for individual combination of power, signal, thermocouple, coaxial, fibre optic, pneumatic, hydraulic and bus connections in a compact frame or housing.
Stäubli CombiTac modular connector system

At Stäubli Electrical Connectors we have extended our existing CombiTac solutions portfolio by adding a new coolant coupling: LCT06.

Thanks to its shorter stroke, the LCT06 is suitable for use in CombiTac DIN housing and panel mount applications for safe fluid and pneumatic transfer. It guarantees a steady and leakage proof flow performance.

Both the LCT06 socket and plug couplers have a shut-off valve and can be combined with the existing single-pole and double-pole CombiTac carriers.

Advantages:

  • Long-life solution: up to 100’000 mating cycles
  • High safety and reliability: shut-off valve on both sides, double flush face (no spill)
  • Suitable for both housing and panel mount applications