Quick couplings All fluids

High flow heavy duty quick release coupling BPX

The compact BPX high flow quick couplings offer minimum pressure drop with slim outside dimensions, and remains securely leak-tight during connection. With operator comfort in mind, they are also easy to handle, featuring pre-guidance of the plug into the socket and connection force reduction. For total safety, the screw locking system prevents jamming and eliminates the risk of blocking or involuntary disconnection.

Technical specifications

  • Nominal diameter DN (mm): 37
  • Maximum allowable pressure*: 10 bar (145 PSI)


Fluids

  • Cooling water and thermoregulation, emulsion of water and glycol, heat transfer oils, low pressure hydraulics


Construction

  • Main parts: nickel-plated brass
  • Locking sleeve: stainless steel with anti-corrosion treatment


Other features

  • Free rotation of the plug in the socket allows freedom of movement of the hose and decreases stress on both the hose and the coupling


*depending on the model and operating conditions