Modular and customized solutions

Modular connector for fluid and electrical contacts CombiTac

Applications

  • Reliable all-in-one solution for process and maintenance equipment in all industries such as machinery, robots, laboratory test equipment.
Our sales team

The CombiTac system allows connection of both fluid and electrical circuits in a single frame or housing. Solutions are built according to the application specifications by assembling individually dedicated modules. Quality components and compact design ensure high reliability as well as space-saving construction, in both housing and rackable versions. High mating cycle contacts for high voltage or high currents guarantee long-lasting performance even under the most demanding mechanical and environmental conditions.

Technical specifications

  • Electrical contacts Ø 3 – 12 mm for power, Ø 0.6, 1, 1.5 mm for signal
  • Pneumatic and fluid couplings nominal diameters (mm): from 03 to 08
  • Max. working pressure*:15 bar (217 PSI)


Energy sources and fluids

  • Compressed air and industrial vacuum
  • Cooling circuits
  • Electrical power and signal circuits
  • Thermocouple
  • Coaxial contacts
  • Fiber-optics
  • Data bus contact (Ethernet, Profi-bus, Profi-net, Interbus, CAN-BUS)


Construction

  • Stainless steel
  • Nickel-plated brass
  • Various seals available on request
  • Gold- and silver-plated contacts


Other features

  • Compressed air and industrial vacuum
  • Cooling circuits
  • Electrical power and signal circuits
  • Thermocouple
  • Coaxial contacts
  • Fiber-optics
  • Data bus contact (Ethernet, Profi-bus, Profi-net, Interbus, CAN-BUS)


*depending on t