> Home
> Overview
> Applications
> Products
> Configurator
> Downloads
All CombiTac products have been designed according to the highest possible connector safety standard requirements, and offer outstanding long-life performance under tough mechanical and harsh environmental conditions. CombiTac contacts can reach up to 100'000 mating cycles, are resistant to vibrations and shock, and demonstrate the highest safety features.
Contact types include power, signal, data, fiberoptic, thermocouling, and fluid and pneumatic contacts.
CombiTac is suitable for both manual and automatic connection applications, and can be included in adjustable size frames or various aluminum and plastic DIN housings.