Test lead XM...-419

Highly flexible, with insulation in PVC, TPE, or silicone with in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve on both ends. Due to the very high insulation resistance of the TPE insulation, the test lead XMT-419 is excellently suited for measuring high resistances.

Order No.

Type

Rated voltage/current

Lead

66.9391-*

XMF-419

1000 V, CAT IV / 32 A

PVC    2.5 mm²

Ni

66.9393-*

XMT-419

1000 V, CAT IV / 32 A

TPE    2.5 mm²

Ni

66.9392-*

XMS-419

1000 V, CAT IV / 32 A

SIL    2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.