Austria | EN | DE
Belgium | EN | FR
Bulgaria | EN
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

FranceFR
Germany | DE
Greece | EN
Hungary | EN | HU
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
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

TEST CLIP LEAD XALF

Highly flexible, with insulation in PVC. One end with test clip with all-round insulation and toothed gripping jaws with finewire clamping surface. The other end with Ø 2 mm MULTILAM plug with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Lead

 

65.9185-*

XALF

600 V, CAT III / 10 A

PVC 0.75 mm²

Ni

Click on the Order No. to open the dedicated data sheet.