Robot software Stäubli Robotics Controls

VALtending: software for machine load/unload and pick & place operations

VALtending is designed to simplify the process and programming of machine load/unload operations with a dedicated interface, making it easier for operators to manipulate the robot and for integrators to program applications.

Simple and powerful software for all
Stäubli AG - SP1.png

End users:
Operators can learn to use the software quickly, and begin creating and managing different part references. It can also be used to change parameters (speed/accelerations, point coordinates) without stopping production.


Integrators:
VALtending enables simplified programming in a standard language. Integrators can easily manage software evolution and compatibilities so that your organization benefits from new functionality whenever updates are released. Control of operating modes and cycle starts is built in.

Integrated functions
Performance
Simplicity
Safety