ROBOTIC ARMS HE ROBOTIC ARMS

RX160L HE 6-axis robotic arm

More information
our Sales Team

The RX160L HE robot is part of the “Humid Environment” line developed specifically for processes in wet environments. The RX160L HE has been designed to resist corrosion even under extreme conditions. It can be used in very humid environments for applications such as water jet cutting, machine tool loading/unloading, and various food operations.

ADVANTAGES OF THE RX160L HE
Stäubli AG - Sensitive-environment-RX160-HE-6-axis-profile-view-pim-2x-36303-jpg-orig.jpg
Stands up to extreme conditions

HE robots are designed to operate under extreme conditions thanks to their special stainless steel casing and screws.

Stäubli AG - sensitive-environment-robot-arm-6axis-HE-washing-application-pim-2x.png
Compatible with the latest washing solutions

HE robots are all compatible with the latest washing solutions and can operate in environments with a pH ranging from 4.5 to 8.5. 

Stäubli AG - Sensitive-environment-TX200-HE-6-axis-zoom-artistic-arm-view-pim-2x.png
No liquid retention areas or corrosion

The design of the HE robot arm meets EHEDG recommendations. Connections are integrated into the robot body and all equipments are washable: surfaces are smooth and rounded to facilitate water runoff.

Stäubli AG - Sensitive-environment-TX200-HE-6-axis-vertical-output-view-pim-2x.png
Sensitive environments

In HE robots the cable outlet is located under the base for optimal protection of connections in sensitive environments.

Attachment methods (RX160)
Flexible production line integration

For greater flexibility, HE robots have multiple mounting configurations (floor or ceiling) to make it easier to integrate the robot into the production chain without any changes to the HACCP process.

High precision, long service life and reduced maintenance

  • JCS reduction gear system designed and manufactured by Stäubli


Optimal cleanliness, arm freedom of movement and increased production

  • Cables and tubes run directly through the arm for greater reliability
  • Fully enclosed structure


Compatible with NSF H1 food grade lubricant

  • No reduction in operational performance


Optimal use of the work volume

  • Reduced footprint
  • Large work envelope


Customizable colors and textures

  • Selection of finishes


No complex cable management

  • Direct connections (electric or optional Ethernet) integrated inside the robot arm


Precise trajectory control

  • Improved part quality
  • Reduced rework costs
  • Rigid robot structure


Certifications

  • UL, CE, KCS

TECHNICAL SPECIFICATIONS

Model

RX160L HE

Maximum load*

28 kg

Nominal load

14 kg

Reach

2010 mm

Degrees of freedom

6

Repeatability - ISO 9283

±0.05 mm

Protection class (*wrist)

IP65 (*67)

Mounting options

Floor/Ceiling

Stäubli CS8 series controller

CS8C

* With specific configuration. Please consult Stäubli.