The MULTILAM lineo family comprises the smallest one-component types of MULTILAM and is best suitable for smallest connector diameters. These various types are characterized by a good electrical conductivity, very low mating and sliding force and resistance against aggressive atmospheres. The leaf spring principle guarantees a constantly low contact resistance, very high mating cycles and high reliability in a wide temperature range.
MULTILAM lineo | VARIOUS TYPES |
|---|---|
Diameter range | 0.5 – approx. 20 mm |
Width | min. 3 / max. 12 mm |
Rated current | up to approx. 160 A/cm |
Short circuit current (1s) | up to 3100 A/cm |
| Peak current withstand | up to approx. 8700 A/cm |
Mating cycles | up to 1 Mio |
Working temperature | 180°C |