quick couplings fuels

In-line breakaway safety for refueling with natural gas BRW

applications

Safety for:

  • Slow filling of light vehicles or vent lines - BRW 02
  • Fast filling of light or heavy duty vehicles - BRW 08
Our sales team

Positioned between the dispenser and the nozzle, the reliable BRW 02 and 08 breakaway couplings ensure that the hose will safely separate and close the circuit if the car drives off with the nozzle still connected. Disconnection is automatic, whether the system is pressurized or not. The breakaway fittings are also reusable, and can safely be reconnected.

Technical specifications

  • Nominal diameter DN (mm): 02 and 08
  • Maximum allowable pressure*: 315 bar (4568 PSI) for BRW 08
  • Maximum allowable pressure*: 200 bar (2900 PSI) for BRW 02

 

Fluids

  • Natural gas

 

Construction

  • Coated aluminum and stainless steel

 

Other features

  • This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX) and is compliant with 2014/68/EU.

 

*dependi