The product range comprises single modules, 4-pole blocks and slide-in connectors in different sizes. With single modules, up to 10 modules can be joined together. The 4-pole block allows more compact solutions. For higher currents, various sizes of the slide-in plugs and sockets allow sophisticated system solutions e.g. docking plates. Screw and crimp terminations as well as different contact dimensions offer a high flexibility in system design. These round plugs and sockets are characterized by floating assembly of the contact part resulting in a maximum mounting offset and angular compensation. The MULTILAM Technology ensures a maximum electrical performance.
| SOCKET AND PLUG MODULES | PRODUCT RANGE | 
|---|---|
| Diameters | 2, 4, 6, 8, 10, 14 mm | 
| Rated voltage | 500/600 V | 
| Rated current | up to 300 A | 
| Short circuit current (1s) | up to 12 kA | 
| Mating cycles | up to 5,000 | 
| Maximum working temperature | 125°C | 
| Standard | UL1977, UL94-V0 |